Add to Signal Chain Designer

AD8532:  250 mA Output, Dual Low Cost, Single-Supply Op Amp

Product Details

Newer Alternatives:
  • ADA4692-2 with lower power and smaller package.

The AD8531, AD8532 and AD8534 are single, dual and quad rail-to-rail input and output single-supply amplifiers featuring 250 mA output drive current. This high output current makes these amplifiers excellent for driving either resistive or capacitive loads. AC performance is very good with 3 MHz bandwidth, 5 V/µs slew rate and low distortion. All are guaranteed to operate from a 3 volt single supply as well as a 5 volt supply.

The very low input bias currents enable the AD853x to be used for integrators and diode amplification and other applications requiring low input bias current. Supply current is only 750 µA per amplifier at 5 volts, allowing low current applications to control high current loads.

Applications include audio amplification for computers, sound ports, sound cards and set-top boxes. AD853x family is very stable and capable of driving heavy capacitive loads, such as those found in LCDs.

The ability to swing rail-to-rail at the inputs and outputs enables designers to buffer CMOS DACs, ASICs or other wide output swing devices in single-supply systems.

The AD8531, AD8532 and AD8534 are specified over the extended industrial (–40°C to +85°C) temperature range. The AD8531 is available in 8-lead SOIC, 5-lead SC70, and 5-lead SOT-23 packages. The AD8532 is available in 8-lead SOIC, 8-lead MSOP, and 8-lead TSSOP surface-mount packages. The AD8534 is available in narrow 14-lead SOIC and 14-lead TSSOP surface-mount packages.

Applications

  • Multimedia audio
  • LCD drivers
  • ASIC input or output amplifiers
  • Headphone drivers
  • FEATURES and BENEFITS

    • Single-Supply Operation: 2.7 Volts to 6 Volts
    • High Output Current: ±250 mA
    • Low Supply Current: 750 µA/Amplifier
    • Wide Bandwidth: 3 MHz
    • Slew Rate: 5 V/µs
    • No Phase Reversal
    • Low Input Currents
    • Unity Gain Stable
    • Rail-to-Rail Input and Output

    Pin Configuration Diagram for AD8532

    Documentation

    Title Content Type File Type
    AD8531/AD8532/AD8534: Low Cost, 250 mA Output Single-Supply Amplifiers Data Sheet  (Rev F, 01/2008) (pdf, 501 kB) Data Sheets PDF
    AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
    Ask The Applications Engineer-25
    Op Amps Driving Capacitive Loads

    (Analog Dialogue, Vol. 31, No. 2, 1997)
    Analog Dialogue HTML
    Amplifier pricing where you want it,  (pdf, 1037 kB)
    ... performance where you need it.
    Overview PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD8532 SPICE Macro-Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD8532 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8532AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.50 $0.47 N  Material Info Notify Me Purchase
    AD8532AR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.47 N  Material Info Notify Me Purchase
    AD8532AR-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.47 N  Material Info Notify Me Purchase
    AD8532ARM-R2 Status: Obsolete 8 ld MSOP 8 Ind Reel, 250 - - N  Material Info PDN Contact ADI
    AD8532ARMZ-R2 Status: Production 8 ld MSOP 8 Ind Reel, 250 - $0.62 Y  Material Info Notify Me Purchase
    AD8532ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $0.43 Y  Material Info PCN Purchase
    AD8532ARU-REEL Status: Production 8 ld TSSOP 8 Ind Reel, 2500 - $0.47 N  Material Info PCN Purchase
    AD8532ARUZ Status: Production 8 ld TSSOP 8 Ind Tube, 96 $0.46 $0.43 Y  Material Info PCN Purchase
    AD8532ARUZ-REEL Status: Production 8 ld TSSOP 8 Ind Reel, 2500 - $0.43 Y  Material Info PCN Purchase
    AD8532ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.46 $0.43 Y  Material Info Notify Me Purchase
    AD8532ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.43 Y  Material Info Notify Me Purchase
    AD8532ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.43 Y  Material Info Notify Me Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close