Add to Signal Chain Designer

AD8505:  20 µA Maximum, RRIO, Zero Input Crossover Distortion Single Op Amp

Product Details

Product Status:Recommended for New Designs

The AD8505/AD8506/AD8508 are single, dual, and quad micro-power amplifiers featuring rail-to-rail input/output swings while operating from a single 1.8 V to 5 V power supply or from dual ±0.9 V to ±2.5 V power supplies. Using a new circuit technology, these amplifiers offer zero input crossover distortion (excellent PSRR and CMRR performance) and low bias current while operating with a supply current of less than 20 μA per amplifier. This amplifier family offers the lowest noise in its power class.

This combination of features makes the AD8505/AD8506/AD8508 amplifiers ideal choices for battery-powered applications because they minimize errors due to power supply voltage variations over the lifetime of the battery and maintain high CMRR even for a rail-to-rail input op amp. Remote battery-powered sensors, handheld instrumentation, consumer equipment, hazard detection (for example, smoke, fire, and gas), and patient monitors can benefit from the features of the AD8505/AD8506/AD8508 amplifiers.

The AD8505/AD8506/AD8508 are specified for both the industrial temperature range of −40°C to +85°C and the extended industrial temperature range of −40°C to +125°C. The AD8505 single ampli-fier is available in a tiny 5-lead SOT-23 package. The AD8506 dual amplifier is available in 8-lead MSOP and 8-ball WLCSP packages. The AD8508 quad amplifier is available in 14-lead TSSOP and 14-ball WLCSP packages. The AD8505/AD8506/AD8508 are members of a growing series of zero crossover distortion op amps offered by Analog Devices, Inc., including the ADA4505-1/ ADA4505-2/ADA4505-4, that operate from a single 1.8 V to 5 V supply or from dual ±0.9 V to ±2.5 V power supplies.

Applications

  • Pressure and position sensors
  • Remote security
  • Bio sensors
  • IR thermometers
  • Battery-powered consumer equipment
  • Hazard detectors
  • FEATURES and BENEFITS

    • PSRR: 100 dB minimum
    • CMRR: 105 dB typical
    • Very low supply current: 20 μA per amplifier maximum
    • 1.8 V to 5 V single supply or ±0.9 V to ±2.5 V dual supply
    • Rail-to-rail input/output
    • Low noise: 45 nV/√Hz at 1 kHz
    • 2.5 mV offset voltage maximum
    • Very low input bias current: 1 pA typical

    AD8505 Pin Configuration Diagram

    Similar Products

    • ADA4500-2: offering lower offset, drift, and voltage noise, higher speed, output drive, and CMRR in a zero-crossover precision Op Amp.
    • ADA4505-1, ADA4505-2, ADA4505-4: available in single, dual and quad channel counts, at 50 kHz and 10 µA supply current with rail-to-rail linearity of a zero-crossover Op Amp.

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD8505 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD8505 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8505ACBZ-R7 Status: Production 6 Ball WLCSP (0.905x1.385mm) 6 Ind Reel, 3000 - $0.47 Y  Material Info PCN Purchase
    AD8505ACBZ-RL Status: Production 6 Ball WLCSP (0.905x1.385mm) 6 Ind Reel, 10000 - $0.47 Y  Material Info PCN Purchase
    AD8505ARJZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $0.95 $0.95 Y  Material Info Notify Me Purchase
    AD8505ARJZ-R7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.47 Y  Material Info PCN Purchase Sample
    AD8505ARJZ-RL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $0.47 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    EVAL-OPAMP-1 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-1KSZ Status: Production Single KS-5 lead SC70 Evaluation Board $20.19 Yes -
    EVAL-PRAOPAMP-1RJZ Status: Production Single RJ-5 lead SOT23 Evaluation Board $20.19 Yes -
    EVAL-PRAOPAMP-1RMZ Status: Production Single RM-8 lead MSOP Evaluation Board $20.19 Yes -
    EVAL-PRAOPAMP-1RZ Status: Production Single R-8 lead SOIC Evaluation Board $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices

    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close