content here.
content here.

Switched Capacitor Converters

Charge Pump circuits are used to generate higher voltages from low voltage inputs, using capacitors as storage elements. Thus a 5 V input can be used to generate a 10 V or even 15 V output. The provision of these higher voltages is critical in many low voltage applications such as notebook PCs, mobile phone cables and mobile phone display panels.

RESOURCES & RELATED INFORMATION

Up
Up
Up
  • Power Management Brochure

    Explore ADI's Full Power Product Portfolio in the
    2009 Power Product Brochure

  • Power Chains: Simplified power management signal chains

Up

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Sw Capacitor Converters (Inductorless DC-DC Converters)
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters













Part#
Results: 10
Input Voltage (V)Vout Preset (V)Iout Power Efficiency (%)Supply Current BoostInverterPrice* (1000-4999)
Sort
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
 
Filter By Value
      
ADD87543-5.5V--933mAY---**
ADM6601.5 - 7-Vin or 2*Vin100mA804.5mAYY $1.82
ADM86601.5 - 7-Vin100mA804.5mA---Y $1.92
ADM88281.5 - 5.5-Vin25mA991mA---Y $0.76
ADM88291.5 - 5.5-Vin25mA991mA---Y $0.76
ADM88322.6 - 3.6+5.1/+15.3/-10.35mA90400µAYY $2.02
ADM88392.6 - 3.6+5/+15/-158mA82500µAYY $1.92
ADP2102----99µA-- $1.23
ADP36053-6v-3v/adj120mAn/a6mA---Y $1.50
ADP36103-3.6v5.4320mAn/a10mAY---**
Sorted by Input Voltage
Please scroll down to see more data.
back to top