ADT7470:  Temperature Sensor Hub and Fan Controller

The ADT7470 controller is a multichannel temperature sensor and PWM fan controller and fan speed monitor for noise sensitive systems requiring active system cooling. It is designed to interface ...More

ADT7470:  Temperature Sensor Hub and Fan Controller

Product Description

The ADT7470 controller is a multichannel temperature sensor and PWM fan controller and fan speed monitor for noise sensitive systems requiring active system cooling. It is designed to interface directly to an I2C bus and control/monitor the fans using a service processor. The aim is to quickly develop systems that are modular and can easily be expanded depending on the system’s cooling requirements. The device can monitor up to ten temperature sensors. It can also monitor and control the speed of four fans so that they operate at the lowest possible speed for minimum acoustic noise. A FULL_SPEED input is provided to allow the fans to be “blasted” to 100% via external hardware control, under extreme thermal conditions or on system startup. An SMBALERTinterrupt communicates error conditions such as fan underspeed, fan failure to the system service processor. Individual error conditions can then be read from status registers over the I2C bus. In the event of a fan failure condition, any or all PWM outputs can be programmed to automatically adjust to 100% to provide failsafe cooling.

Features

  • Monitors up to 10 Remote Temperature Sensors
  • Monitors and Controls Speed of up to 4 Fans Independently
  • PWM Outputs Drive each Fan under Software Control
  • FULL_SPEED Input Allows Fans to be Blasted 100% by External Hardware
  • SMBALERT Interrupt Signals Failures to System Controller
  • Tristate ADDR Pin Allows up to 3 Devices on a Single Bus
  • Temperature Decoder Interprets TMP05/TMP06 Temperature Sensors and Communicates Values over I2C Bus
  • Limit Comparison of All Monitored Values

Diagrams

ADT7470 Diagram
Functional Block Diagram for ADT7470

Explore Other Products

Part# # Supplies Monitored Volt Monitoring Accuracy # Output Drivers FET Drive/Enable Output Sequencing Package Price* (1000-4999)
ADM1085 1:Cascadeable 7% 1 Enable Up 6 ld SC70 $0.34
ADM1086 1:Cascadeable 7% 1 Enable Up 6 ld SC70 $0.34
ADM1087 1:Cascadeable 7% 1 Enable Up 6 ld SC70 $0.34
ADM1088 1:Cascadeable 7% 1 Enable Up 6 ld SC70 -
ADM1184 4:Cascadeable 0.8% 4 Enable Up 10-Lead MSOP $2.42
ADM1185 4:Cascadeable 0.8% 4 Enable Up 10-Lead MSOP $1.21
ADM1186 4:Cascadeable 0.8% 4 Enable Up & Down 16 ld QSOP, 20-ld QSOP $3.02
ADM6819 2:Cascadeable 2.6% 1 FET Drive Up 6-ld SOT-23 $1.21
ADM6820 2:Cascadeable 2.6% 1 FET Drive Up 6-ld SOT-23 $1.21

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices