content here.
content here.

AD7280:  Lithium Ion Battery Monitoring System

The AD72801 contains all the functions required for general purpose monitoring of stacked Lithium Ion batteries as used in Hybrid Electric Vehicles. The part has multiplexed analog input and temperature measurement channels for up to six cells of battery management. An internal 3-ppm reference is provided to drive the ADC. The ADC resolution is 12 bits with a 1 Msps throughput rate ...More

AD7280:  Lithium Ion Battery Monitoring System

Product Description

The AD72801 contains all the functions required for general purpose monitoring of stacked Lithium Ion batteries as used in Hybrid Electric Vehicles. The part has multiplexed analog input and temperature measurement channels for up to six cells of battery management. An internal 3-ppm reference is provided to drive the ADC. The ADC resolution is 12 bits with a 1 Msps throughput rate offering a 1μs conversion time.

The AD7280 operates from just one VDD supply which has a range of 7.5V to 30V (with an absolute max rating of 33V). The part provides 6 pseudo differential analog input channels to accommodate large common mode signals across the full VDD range. Each channel allows an input signal range, Vin(+) -- Vin(-), of 0V to 5V. The input pins assume a series stack of 6 cells. In addition the part can accommodate 6 external sensors for temperature measurement.

The AD7280 includes on chip registers which allow a sequence of channel measurements to be programmed to suit the applications requirements.

The AD7280 also includes an Alert function which generates an interrupt output signal if the cell voltages exceed an upper or lower limit defined by the user. The AD7280 has balancing interface outputs designed to control external FET transistors to allow discharging of individual cells. The AD7280 includes a Built In Self Test feature which internally applies a known voltage to the ADC inputs. There is a daisy chain interface which allows up to 50 parts to be stacked without the need for individual device isolation. The AD7280 requires only one supply pin which takes 7mA under normal operation, while converting at 1 Msps. All this functionality is provided in a 48 pin LQFP or 48 pin LFCSP package operating over a temperature range of −40°C to +105°C.

1 Patents Pending

  • 12-bit ADC, 1us per channel conversion time
  • 6 Analog Input Channels, CM range 0.5V to 27.5V
  • 6 Temperature Measurements Inputs
  • On Chip Voltage Regulator
  • Cell Balancing Interface
  • Daisy Chain Interface
  • 3 ppm Reference
  • Low Quiescent Current
  • High Input Impedance
  • Serial Interface with Alert Function
  • 1 SPI interface for up to 300 channels
  • On Chip Registers for Channel Sequencing
  • Resolution (Bits): 12bit
  • INL (ppm): 219.7ppm
  • # Chan: 12
  • T-Put Rate: 1MSPS
  • Min Input V Range: 4V p-p
  • Max Input V Range: 5V p-p
  • Supply V: Multi(+7.5-30&+2.7-5.25)
Part# Resolution (Bits) INL (ppm) # Chan T-Put Rate Min Input V Range Max Input V Range Supply V Key Features Price* (1000-4999) Product Description
AD7280 12 219.7 12 1MSPS 4V p-p 5V p-p Multi(+7.5-30&+2.7-5.25) Lithium Ion Battery Monitoring IC w capability to monitor 6 battery cell voltages and temperatures. - Lithium Ion Battery Monitoring Sytem IC

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.