Sample/Track and Hold Amplifiers

Sample and Hold Amplifiers and Track and Hold Amplifiers are used in signal processing systems, event analysis, and many other applications. Analog Devices offers a portfolio that combines speed with precision. Our Sample and Hold Amplifiers can acquire a signal in 700 ns and hold it with a droop rate of only 0.01 µV/µs. These devices are up to 14 bit accurate with low aperture jitter and output impedance. Available in commercial, industrial, and military temperature ranges, ADI offers the Sample and Hold or Track and Hold Amplifier that will acquire the signal you need. Also in this product line is the PKD01, an IC that tracks an analog input and holds the maximum value it reaches. The PKD01 can be reset to positive or negative voltage levels, and can be configured to sense positive or negative peaks.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

SHA/Track=Holds
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters










Part#
Results: 8
# ChannelsSupply Voltage (V)Acquisition Time (to .01%Aperture JitterDroop RateSlew Rate (V/µs)Temp Range (° C)PackagePrice* (1000-4999)
Sort
parameter
sortDescending sortAscending
 
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
  
sortDescending sortAscending
AD5851 +/-15, +/-12 3µs0.5ns1mV/ms10-25 to 85, 0 to 70 , 55 to 125LCC, PDIP, PLCC $10.30
AD6844 +/- 53µs75ps0.1µV/µs--45 to 85, -55 to 125, 0 to 70 CERDIP $37.94
AD7811 +/-15700ns75ps0.1µV/µs--45 to 85, -55 to 125, 0 to 70 CERDIP, PDIP $7.54
AD7831 +/- 5250ns20ps.02µV/µs-0 to 70 CERDIP, SOIC $12.87
PKD011 +/-153.5µs-0.07mV/ms0.5 -55 to +85 CerdipCERDIP, PDIP**
SMP044 +/- 53.5µs-2mV/ms3-45 to 85CERDIP, PDIP, SOIC $5.00
SMP088 +/- 53.6µs-2mV/ms3-45 to 85PDIP, SOIC $7.99
SMP188 +/- 53.5µs-2mV/ms6-45 to 85PDIP, SOIC, TSSOP $7.37
Please scroll down to see more data.
back to top