AD637: High Precision, Wideband RMS-to-DC Converter
The AD637 is a complete, high accuracy, monolithic rms-to-dc converter that computes the true rms value of any complex waveform. It offers performance that is unprecedented in integrated circuit ...More
AD637: High Precision, Wideband RMS-to-DC Converter
Product Description
The AD637 is a complete, high accuracy, monolithic rms-to-dc converter that computes the true rms value of any complex waveform. It offers performance that is unprecedented in integrated circuit rms-to-dc converters and comparable to discrete and modular techniques in accuracy, bandwidth, and dynamic range. A crest factor compensation scheme in the AD637 permits measurements of signals with crest factors of up to 10 with less than 1% additional error. The wide band-width of the AD637 permits the measurement of signals up to 600 kHz with inputs of 200 mV rms and up to 8 MHz when the input levels are above 1 V rms.
As with previous monolithic rms converters from Analog Devices, Inc., the AD637 has an auxiliary dB output available to users. The logarithm of the rms output signal is brought out to a separate pin, allowing direct dB measurement with a useful range of 60 dB. An externally programmed reference current allows the user to select the 0 dB reference voltage to correspond to any level between 0.1 V and 2.0 V rms.
A chip select connection on the AD637 permits the user to decrease the supply current from 2.2 mA to 350 μA during periods when the rms function is not in use. This feature facilitates the addition of precision rms measurement to remote or handheld applications where minimum power consumption is critical. In addition, when the AD637 is powered down, the output goes to a high impedance state. This allows several AD637s to be tied together to form a wideband true rms multiplexer.
The input circuitry of the AD637 is protected from overload voltages in excess of the supply levels. The inputs are not damaged by input signals if the supply voltages are lost.
The AD637 is available in accuracy Grade J and Grade K for commercial temperature range (0°C to 70°C) applications, accuracy Grade A and Grade B for industrial range (−40°C to +85°C) applications, and accuracy Grade S rated over the −55°C to +125°C temperature range. All versions are available in hermetically sealed, 14-lead SBDIP, 14-lead CERDIP, and 16-lead SOIC_W packages. The AD637 computes the true root mean square, mean square, or absolute value of any complex ac (or ac plus dc) input waveform and gives an equivalent dc output voltage. The true rms value of a waveform is more useful than an average rectified signal because it relates directly to the power of the signal. The rms value of a statistical signal is also related to the standard deviation of the signal.
The AD637 is laser wafer trimmed to achieve rated performance without external trimming. The only external component required is a capacitor that sets the averaging time period. The value of this capacitor also determines low frequency accuracy, ripple level, and settling time.
The on-chip buffer amplifier can be used either as an input buffer or in an active filter configuration. The filter can be used to reduce the amount of ac ripple, thereby increasing accuracy.
Data Sheet, Rev. J, 4/07
Features
- High accuracy
0.02% maximum nonlinearity, 0 V to 2 V rms input
0.10% additional error to crest factor of 3 - Computes
True rms
Square
Mean square
Absolute value - dB output (60 dB range)
- Wide bandwidth
8 MHz at 2 V rms input
600 kHz at 100 mV rms - Chip select/power-down feature allows
Analog three-state operation
Quiescent current reduction from 2.2 mA to 350 μA - 14-lead SBDIP, 14-lead low cost CERDIP, and 16-lead SOIC_W
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD637
High Precision, Wideband RMS-to-DC Converter
Other Diagrams for AD637
High Precision, Wideband RMS-to-DC Converter
14-Lead SBDIP/CERDIP
16-Lead SOIC_W
Functional Block Diagram for AD637
| Part# | Total Error (@ 25°C) | BW (kHz@ 100mV) | Supply Voltage | Max Input Level (Vrms) | dB Output (Y/N) | Supply Current (max) | Error (%@ CF = 3) | Error %@ CF = As Shown | Temp Range (°C) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD536A | +/-2+/-0.2 (mV) | 450 | +/-15 | 7 | Y | 2 | 0.1 | -1.0 (@CF =7) | -55 to 125 | CDIP, HEADER, LCC, DIE | $7.87 |
| AD636 | +/-0.2+/-0.5 (mV) | 1500 | +3/-5 | 8.5 | Y | 1 | 0.2 | -0.5 (@CF =6) | -55 to 125 | CDIP, HEADER, DIE | $6.18 |
| AD637 | +/-0.5+/-0.2 (mV) | 8000 | +3/-5 | 10.6 | Y | 3 | +/-0.1 | ±1 (@CF =10) | -55 to 125 | SOIC, CDIP, HEADER, DIE | $11.01 |
| AD736 | +/-0.2+/-0.3 (mV) | 33 | +2.8/-3.2 | 1 | N | 0.2 | 0.7 | ±2.5 (@CF =5) | -40 to 85 | SOIC, CDIP, PDIP | $4.21 |
| AD737 | +/-0.2+/-0.3 (mV) | 33 | +/-2.5 | 1 | N | 0.16 | 0.7 | ±2.5 (@CF =5) | -40 to 85 | SOIC, CDIP, PDIP | $3.35 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD637 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close