ADIS16354: High Precision Tri-Axis Inertial Sensor
The ADIS16354 Temperature Compensated iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices Inc. ...More
![]() |
|
ADIS16354: High Precision Tri-Axis Inertial Sensor
Product Description
The ADIS16354 Temperature Compensated iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices Inc. iMEMS® and mixed signal processing technology to produce a highly integrated solution, providing calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls..
The SPI port provides access to the following embedded sensors: X, Y, and Z axis angular rates; X, Y, and Z axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision aligned across axes, and are calibrated for offset and sensitivity, across a temperature range of -20°C to 70°C. An embedded controller dynamically compensates for all major influences on the MEMS sensors; thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.
The following programmable features simplify system integration:
This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.
Applications
Features
- Tri-axis gyroscope with digital range scaling
±75, ±150, ±300°/s settings
14-bit resolution - Tri-axis accelerometer
±1.7 g measurement range
14-bit resolution - 350 Hz bandwidth
- Factory calibrated sensitivity, bias, and alignment
Calibrated Temperature Range: -20°C to 70°C
Operating Range: -40°C to 85°C - Single-supply operation: 4.75 V to 5.25 V
- See data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADIS16354
High Precision Tri-Axis Inertial Sensor
Other Diagrams for ADIS16354
High Precision Tri-Axis Inertial Sensor
ADIS16354 Pin Configuration
Functional Block Diagram for ADIS16354
ADIS16354 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16354/PCBZ | Prodn | EVALUATION BOARDS | - | TBD | $566.72 | 10/03/2008 | E | Contact ADI | Add To Cart |
| ADIS16354AMLZ | Prodn | 24 ld Module with Connector Interface. | 24 | Ind | $325.86 | 11/28/2008 |
E
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.


Close