AD22100: Voltage Output Temperature Sensor with Signal Conditioning
The AD221001 is a monolithic temperature sensor with on-chip signal conditioning. It can be operated over the temperature range -50°C to +150°C, making it ideal for use in numerous HVAC, ...More
1Protected by U.S. Patent Nos. 5030849 and 5243319.
AD22100: Voltage Output Temperature Sensor with Signal Conditioning
Product Description
The AD221001 is a monolithic temperature sensor with on-chip signal conditioning. It can be operated over the temperature range -50°C to +150°C, making it ideal for use in numerous HVAC, instrumentation and automotive applications.
The signal conditioning eliminates the need for any trimming, buffering or linearization circuitry, greatly simplifying the system design and reducing the overall system cost.
The output voltage is proportional to the temperature times the supply voltage (ratiometric). The output swings from 0.25 V at -50°C to +4.75 V at +150°C using a single +5.0 V supply.
Due to its ratiometric nature, the AD22100 offers a cost effective solution when interfacing to an analog-to-digital converter. This is accomplished by using the ADC's +5 V power supply as a reference to both the ADC and the AD22100 (See Figure 2 of the datasheet), eliminating the need for and cost of a precision reference.
- Data Sheet Rev C, 06/2004 (pdf 273kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 116kB)
Features
- 200°C Temperature Span
- Accuracy Better Than ±2% of Full Scale
- Linearity Better Than ±1% of Full Scale
- Temperature Coefficient of 22.5 mV/°C
- Output proportional to temperature x V+
- Single-supply Operation
- Reverse Voltage Protection
- Minimal Self Heating
- High Level, Low Impedance Output
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD22100
Voltage Output Temperature Sensor with Signal Conditioning
Functional Block Diagram for AD22100
AD22100 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close