OBSOLETE PRODUCT — ADIS16255:  Programmable Low Power Gyroscope

The ADIS16250/ADIS16255 are complete angular rate measurement systems available in a single compact package enabled by Analog Devices, Inc. iSensor™ integration. By enhancing Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16250/ADIS16255 provide factory-calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The ADIS16255 additionally provides an extended temperature calibration. The SPI interface provides access to measurements for the gyroscope, temperature, power supply, and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost, and program risk.

The device range can be digitally selected from three different settings: ±80°/sec, ±160°/sec, and ±320°/sec. Unique charac-teristics of the end system are accommodated easily through several built-in features, including a single-command auto-zero recalibration function, as well as configurable sample rate and frequency response. Additional features can be used to further reduce system complexity, including:

  • Configurable alarm function
  • Auxiliary 12-bit ADC and DAC
  • Two configurable digital I/O ports
  • Digital self-test function

System power dissipation can be optimized via the ADIS16250/ ADIS16255 power management features, including an interrupt-driven wake-up. The ADIS16250/ADIS16255 are available in an 11 mm × 11 mm × 5.5 mm, laminate-based land grid array (LGA) package with a temperature range of −40°C to +85°C.

Applications

  • Instrumentation control
  • Platform control and stabilization
  • Motion control and analysis
  • Avionics instrumentation
  • Navigation
  • Image stabilization
  • Robotics

ADIS16255:  Programmable Low Power Gyroscope

Product Description

The ADIS16250/ADIS16255 are complete angular rate measurement systems available in a single compact package enabled by Analog Devices, Inc. iSensor™ integration. By enhancing Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16250/ADIS16255 provide factory-calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The ADIS16255 additionally provides an extended temperature calibration. The SPI interface provides access to measurements for the gyroscope, temperature, power supply, and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost, and program risk.

The device range can be digitally selected from three different settings: ±80°/sec, ±160°/sec, and ±320°/sec. Unique charac-teristics of the end system are accommodated easily through several built-in features, including a single-command auto-zero recalibration function, as well as configurable sample rate and frequency response. Additional features can be used to further reduce system complexity, including:

  • Configurable alarm function
  • Auxiliary 12-bit ADC and DAC
  • Two configurable digital I/O ports
  • Digital self-test function

System power dissipation can be optimized via the ADIS16250/ ADIS16255 power management features, including an interrupt-driven wake-up. The ADIS16250/ADIS16255 are available in an 11 mm × 11 mm × 5.5 mm, laminate-based land grid array (LGA) package with a temperature range of −40°C to +85°C.

Applications

  • Instrumentation control
  • Platform control and stabilization
  • Motion control and analysis
  • Avionics instrumentation
  • Navigation
  • Image stabilization
  • Robotics

REPLACEMENT PARTS

Suggested Replacement Parts : ADIS16265

Compatibility: Pinout identical, but electrical specifications, package and temperature range may vary

Availability: This model is Obsolete and all models in the family are Obsolete

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

Range +/- 80 to +/- 320 °/s
Sensitivity 0.0183 °/s/LSB
Typical Bandwidth (kHz) 0.05kHz
Noise Density (°/s/rtHz) 0.05
Nonlinearity 0.1% of FS
Temp Sensor Yes
Voltage Reference Yes
Voltage Supply (V) 4.75 to 5.25
Supply Current 44mA
Temp Range (°C) -40 to 85
Package 11.1 mm x 11.1mm LGA
Review this Product X
content here.
content here.

Review this Product

Close