OP90

NOT RECOMMENDED FOR NEW DESIGNS

Precision, Low Voltage Micropower Operational Amplifier

Viewing:

Overview

  • Single/Dual-Supply Operation
    1.6 V to 36 V
    ±8 V to ±18 V
  • True Single-Supply Operation; Input and Output Voltage Ranges Include Ground
  • Low Supply Current: 20 µA Max
  • High Output Drive: 5 mA Min
  • Low Input Offset Voltage: 150 µV Max
  • High Open-Loop Gain: 700 V/mV Min
  • Outstanding PSRR: 5.6 µV/V Max
  • Standard 741 Pinout with Nulling to V-

The OP90 is a high performance, micropower op amp that operates from a single supply of 1.6 V to 36 V or from dual supplies of ±0.8 V to ±18 V. The input voltage range includes the negative rail allowing the OP90 to accommodate input signals down to ground in a single-supply operation. The OP90’s output swing also includes a ground when operating from a single-supply, enabling “zero-in, zero-out” operation.

The OP90 draws less than 20 μA of quiescent supply current, while able to deliver over 5 mA of output current to a load. The input offset voltage is below 150 μV eliminating the need for external nulling. Gain exceeds 700,000 and common-mode rejection is better than 100 dB. The power supply rejection ratio of under 5.6 μV/V minimizes offset voltage changes experienced in battery-powered systems

The low offset voltage and high gain offered by the OP90 bring precision performance to micropower applications. The minimal voltage and current requirements of the OP90 suit it for battery and solar powered applications, such as portable instruments, remote sensors, and satellites.

OP90
Precision, Low Voltage Micropower Operational Amplifier
OP90 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed