OP490

NOT RECOMMENDED FOR NEW DESIGNS

Low Voltage Micropower Quad Operational Amplifier

Viewing:

Overview

  • Single/dual-supply operation
    1.6 V to 36 V
    ±0.8 V to ±18 V
  • Single-supply operation; input and output voltage ranges include ground
  • Low supply current: 80 μA maximum
  • High output drive: 5 mA minimum
  • Low offset voltage: 1.0 mV maximum
  • High open-loop gain: 800 V/mV typical
  • Industry standard quad pinouts

The OP490 is a high performance micropower quad op amp that operates from a single supply of 1.6 V to 36 V or from dual supplies of ±0.8 V to ±18 V. The input voltage range includes the negative rail allowing the OP490 to accommodate input signals down to ground in single-supply operation. The output swing of the OP490 also includes ground when operating from a single supply, enabling zero-in, zero-out operation.

The quad OP490 draws less than 20 μA of quiescent supply current per amplifier, but each amplifier is able to deliver over 5 mA of output current to a load. Input offset voltage is under 0.5 mV. Gain exceeds over 400,000 and CMR is better than 90 dB. A PSRR of under 5.6 μV/V minimizes offset voltage changes experienced in battery-powered systems.

The quad OP490 combines high performance with the space and cost savings of quad amplifiers. The minimal voltage and current requirements of the OP490 make it ideal for battery and solar-powered applications, such as portable instruments and remote sensors.

OP490
Low Voltage Micropower Quad Operational Amplifier
OP490-pcL OP490-cd
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed