DAC8426

PRODUCTION

Quad 8-Bit Voltage Out CMOS DAC Complete with Internal 10V Reference

Viewing:

Overview

  • No Adjustments Required, Total Error ±1 LSB Max Over Temperature
  • Four Voltage-Output DACs on a Single Chip
  • Internal 10 V Bandgap Reference
  • Operates from a Single +15 V Supply
  • Fast 50 ns Data Load Time, All Temperatures
  • Pin-for-Pin Replacement for PM-7226 and AD7226 Eliminates External Reference

The DAC8426 is a complete quad voltage output D/A converter with internal reference. This product fits directly into any existing 7226 socket where the user currently has a 10 V external reference. The external reference is no longer necessary. The internal reference of the DAC-8426 is laser-trimmed to ±0.4% offering a 25ppm/°C temperature coefficient and 5mA of external load driving capability.

The DAC8426 contains four 8-bit voltage-output CMOS D/A converters on a single chip. A 10 V output bandgap reference sets the latches and interface control logic.

One of the four latches, selected by the address inputs, is loaded from the 8-bit data bus input when the write strobe is active low. All digital inputs are TTL/CMOS (5V) compatible. The on-board amplifiers can drive up to 10mA from either a single or dual supply. The on-board reference that is always connected to the internal DACs has 5mA available to drive external devices.

Its compact size, low power, and economical cost-per-channel, make the DAC8426 attractive for applications requiring multiple D/A converters without sacrificing circuit-board space. System reliability is also increased due to reduced parts count.

Analog Devices' advanced oxide-based, silicon-gate, CMOS process allows the DAC8426's analog and digital circuitry to be manufactured on the same chip. This, coupled with Analog Devices' highly stable thin-film R-2R resistor ladder, aids in matching and temperature tracking between DACs.

APPLICATIONS

  • Process Controls
  • Multichannel Microprocessor Controlled:
    System Calibration
    Op Amp Offset and Gain Adjust
    Level and Threshold Setting

DAC8426
Quad 8-Bit Voltage Out CMOS DAC Complete with Internal 10V Reference
DAC8426 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5307 PRODUCTION 2.5 V to 5.5 V, 400 µA, Quad Voltage Output 8-Bit DAC in a 16-Lead TSSOP
AD5304 PRODUCTION 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 8-Bit DAC in a 10-Lead Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed