Add to Signal Chain Designer

ADG506A:  16-Channel Multiplexer (Superior DG506A Replacement)

Product Details

Newer Alternatives: Consider ADG1206 for lower charge injection (0.5pC), lower leakage (0.03nA) and smaller packages.

The ADG506A is a CMOS monolithic analog multiplexer with 16 channels. The ADG506A switches one of 16 inputs to a common output, depending on the state of four binary addresses and an enable input. It has TTL and 5 V CMOS logic compatible digital inputs.

The ADG506A is designed on an enhanced LC2MOS process, which gives an increased signal capability of VSS to VDD and enables operation over a wide range of supply voltages. The devices can operate comfortably anywhere in the 10.8 V to 16.5 V single or dual supply range. This multiplexer also features high switching speeds and low RON.

FEATURES and BENEFITS

  • 44 V Supply Maximum Ratings
  • VSS to VDD Analog Signal Range
  • Single/Dual Supply Specifications
  • Wide Supply Range (10.8 V to 16.5 V)
  • Extended Plastic Temperature Range
    -40°C to +85°C
  • Low Power Dissipation (28 µW max)
  • Low Leakage (20 pA typ)
  • Superior Alternative to DG506A/HI-506
  • 28-Lead DIP/SOIC/PLCC/LCCC/TSSOP
    Packages

Functional Block Diagram for ADG506A

Documentation

Title Content Type File Type
ADG506A/ADG507A: CMOS 8-/16-Channel Analog Multiplexers Data Sheet  (Rev C, 07/1998) (pdf, 137 kB) Data Sheets PDF
AN-1024: How to Calculate the Settling Time and Sampling Rate of a Multiplexer  (pdf, 210 kB) Application Notes PDF
AN-251: Ron Modulation in CMOS Switches and Multiplexers  (pdf, 168 kB)
What It Is and How to Predict Its Effect on Signal Distortion
Application Notes PDF
AN-249: Over Voltage Protection for the ADG5XXA Multiplexer Series  (pdf, 229 kB) Application Notes PDF
AN-250: 0: Bandwidth, OFF Isolation and Crosstalk Performance of the AD5XXA Multiplexer Series  (pdf, 681 kB) Application Notes PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG506A Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG506ABQ Status: Production CERDIP GLASS SEAL 28 Ind Tube, 12 $16.89 $15.21 N  Material Info PCN Purchase
ADG506AKN Status: Production 28 ld PDIP 28 Comm. Tube, 13 $7.67 $6.51 N  Material Info PCN Purchase
ADG506AKNZ Status: Production 28 ld PDIP 28 Comm. Tube, 13 $6.63 $5.64 Y  Material Info PCN Purchase
ADG506AKP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $8.61 $7.32 N  Material Info PCN Purchase
ADG506AKPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $7.45 $6.34 Y  Material Info Notify Me Purchase
ADG506AKPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $6.58 Y  Material Info Notify Me Purchase
ADG506AKR Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $7.43 $6.32 N  Material Info PCN Purchase
ADG506AKR-REEL Status: Production 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $6.32 N  Material Info PCN Purchase
ADG506AKRZ Status: Production 28 ld SOIC - Wide 28 Comm. Tube, 27 $6.44 $5.47 Y  Material Info PCN Purchase
ADG506AKRZ-REEL Status: Production 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $5.47 Y  Material Info PCN Purchase
ADG506ATCHIPS Status: Production CHIPS OR DIE 0 Comm. Tray, 140 $11.38 $11.38 Y  Material Info Notify Me Purchase
ADG506ATE Status: Contact ADI LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $31.51 $23.51 N  Material Info Notify Me Contact ADI
ADG506ATE/883B Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $47.90 $32.76 N  Material Info PCN Purchase
ADG506ATQ Status: Production CERDIP GLASS SEAL 28 Mil Tube, 12 $18.00 $18.00 N  Material Info PCN Purchase
ADG506ATQ/883B Status: Production CERDIP GLASS SEAL 28 Mil Tube, 12 $26.23 $22.66 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close