AD8629S

PRODUCTION

AEROSPACE ZERO DRIFT, SINGLE-SUPPLY, RAIL-TO-RAIL INPUT/OUTPUT OPERATIONAL AMPLIFIER

Viewing:

Overview

  • Low offset voltage: 1 μV
  • Rail-to-rail input and output swing
  • 5 V single-supply operation
  • Low supply current: 1.0 mA
  • Overload recovery time: 50 μs
  • Very low input bias current
AD8629S
AEROSPACE ZERO DRIFT, SINGLE-SUPPLY, RAIL-TO-RAIL INPUT/OUTPUT OPERATIONAL AMPLIFIER
AD8629S_F-10-1 Pin configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8629

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed