The AD592 is an AD590 variant in a T0-92 package. For more information see www.analog.com/ad592
The AD590 based temperature probe is also available. For more information see www.analog.com/ac2626
| Title | Content Type | File Type |
|---|---|---|
| AD590: 2-Terminal IC Temperature Transducer Data Sheet (Rev G, 01/2013) (pdf, 387 kB) | Data Sheets | |
| AD590: Military Data Sheet (Rev F, 05/2002) (pdf) | Data Sheets | |
| AN-892: Temperature Measurement Theory and Practical Techniques (pdf, 733 kB) | Application Notes | |
| AN-273: Use of the AD590 Temperature Transducer in a Remote Sensing Application (pdf, 416 kB) | Application Notes | |
|
AN-272: Accuracies of the AD590
(pdf, 32 kB)
Tables show maximum errors by grade for applications involving limited temperature spans. |
Application Notes | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
Recommended Reading | |
|
PCN#00-406
(pdf, 14 kB)
(4/14/00) Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V. |
Aerospace Information | |
|
Aerospace Dice
(pdf, 196 kB)
(Revised 1/2006) Many Analog Devices products can be purchased as Class K die. |
Aerospace Information | |
|
Standard Space Level Products Program
(pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure. |
Aerospace Information | |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
Aerospace Information | |
|
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package
(htm)
(analogZone September 1, 2003) |
Product Reviews | HTM |
| Selection Guide: Temperature Sensors (pdf, 807 kB) | Overview | |
| Brochure: Monitor and Control Solutions for Communications Systems | Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.