AD524:  Precision Instrumentation Amplifier

Product Status:   Production 

The AD524 is a precision monolithic instrumentation amplifier designed for data acquisition applications requiring high accuracy under worst-case operating conditions. An outstanding combination of high linearity, high common mode rejection, low offset voltage drift, and low noise makes the AD524 suitable for use in many data acquisition systems.

The AD524 has an output offset voltage ...More

AD524:  Precision Instrumentation Amplifier

Product Description

The AD524 is a precision monolithic instrumentation amplifier designed for data acquisition applications requiring high accuracy under worst-case operating conditions. An outstanding combination of high linearity, high common mode rejection, low offset voltage drift, and low noise makes the AD524 suitable for use in many data acquisition systems.

The AD524 has an output offset voltage drift of less than 25 µV/ °C, input offset voltage drift of less than 0.5 µV/°C, CMR above 90 dB at unity gain (120 dB at G = 1000) and maximum nonlinearity of 0.003% at G = 1. In addition to the outstanding dc specifications the AD524 also has a 25MHz gain bandwidth product (G = 1000). To make it suitable for high speed data ac-quisition systems the AD524 has an output slew rate of 5 V/µs and settles in 15µs to 0.01% for gains of 1 to 100.

As a complete amplifier the AD524 does not require any external components for fixed gains of 1, 10, 100 and 1,000. For other gain settings between 1 and 1000 only a single resistor is required. The AD524 input is fully protected for both power on and power off fault conditions.

The AD524 IC instrumentation amplifier is available in four different versions of accuracy and operating temperature range. The economical "A" grade, the low drift "B" grade and lower drift, higher linearity "C" grade are specified from -25°C to +85°C. The "S" grade guarantees performance to specification over the extended temperature range -55°C to +125°C. Devices are available in 16-pin ceramic DIP and SOIC packages and a 20-terminal leadless chip carrier.

Product Highlights

  1. The AD524 has guaranteed low offset voltage, offset voltage drift, and low noise for precision high gain applications.
  2. The AD524 is functionally complete with pin program- mable gains of 1, 10, 100, and 1000, and single resistor programmable for any gain.
  3. Input and output offset nulling terminals are provided for very high precision applications and to minimize offset voltage changes in gain ranging applications.
  4. The AD524 is input protected for both power-on and power-off fault conditions.
  5. The AD524 offers superior dynamic performance with a gain bandwidth product of 25 MHz, full power response of 75 kHz and a settling time of 15 μs to 0.01% of a 20 V step (G = 100).

Data Sheet, Rev. F, 11/07

    • Low Noise: 0.3 µV p-p 0.1 Hz to 10 Hz
    • Low Nonlinearity: 0.003% (G = 1)
    • High CMRR: 120 dB (G = 1000)
    • Low Offset Voltage: 50 µV
    • Low Offset Voltage Drift: 0.5 µV/°C
    • Gain Bandwidth Product: 25 MHz
    • Available in tape and reel in accordance with EIA-481A
    • Pin Programmable Gains of 1, 10, 100, 1000
    • Input Protection, Power On–Power Off
    • No External Components Required
    • Internally Compensated
    • MIL-STD-883B and Chips Available
    • 16-lead ceramic DIP and SOIC packages and 20-terminal leadless chip carrier available
    • Standard military drawing also available

Functional Block Diagram for AD524

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

AD524 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8853901EA Status: Production 16 ld Side-Brazed CerDIP 16 Mil Tube, 23 $60.75 $54.92 N  Material Info PCN Purchase
AD524AD Status: Production 16 ld Side-Brazed CerDip 16 Ind Tube, 23 $17.67 $15.97 N  Material Info PCN Purchase
AD524ADZ Status: Production 16 ld Side-Brazed CerDip 16 Ind Tube, 23 $15.63 $14.13 Y  Material Info PCN Purchase
AD524AE Status: Last Time Buy 20 ld LCC 20 Ind Tube, 54 $27.18 $27.18 Y  Material Info PCN/PDN Purchase
AD524AR-16 Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $10.98 $10.98 N  Material Info PCN Purchase
AD524AR-16-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $10.98 N  Material Info PCN Purchase
AD524ARZ-16 Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $9.71 $9.71 Y  Material Info PCN Purchase
AD524ARZ-16-REEL7 Status: Production 16 ld SOIC - Wide 16 Ind Reel, 400 $9.71 $9.71 Y  Material Info PCN Purchase
AD524BD Status: Production 16 ld Side-Brazed CerDip 16 Ind Tube, 23 $26.43 $23.90 N  Material Info PCN Purchase
AD524BDZ Status: Production 16 ld Side-Brazed CerDip 16 Ind Tube, 23 $23.39 $21.14 Y  Material Info PCN Purchase
AD524BE Status: Production 20 ld LCC 20 Ind Tube, 54 $35.58 $35.58 Y  Material Info PCN Purchase
AD524CD Status: Production 16 ld Side-Brazed CerDip 16 Ind Tube, 23 $40.36 $36.48 N  Material Info PCN Purchase
AD524CDZ Status: Production 16 ld Side-Brazed CerDip 16 Ind Tube, 23 $35.73 $32.29 Y  Material Info PCN Purchase
AD524SD Status: Production 16 ld Side-Brazed CerDip 16 Mil Tube, 23 $35.23 $31.84 N  Material Info PCN Purchase
AD524SD/883B Status: Production 16 ld Side-Brazed CerDip 16 Mil Tube, 23 $57.71 $52.17 N  Material Info PCN Purchase
AD524SE/883B Status: Production 20 ld LCC 20 Mil Tube, 54 $86.58 $78.27 N  Material Info PCN Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

content here.
content here.