The AD598 is also available processed to MIL-STD-883B, for the military range of -55°C to +125°C .
| Title | Content Type | File Type |
|---|---|---|
| AD598: LVDT Signal Conditioner Data Sheet (Rev A, 10/1989) (pdf, 553 kB) | Data Sheets | |
| AD598: Military Data Sheet (Rev B, 09/1989) (pdf) | Data Sheets | |
| CN0288: LVDT Signal Conditioning Circuit (pdf, 284 kB) | Circuit Note | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.