content here.
content here.

OBSOLETE PRODUCT - ADXL105:  ±5g Single Axis High Performance Accelerometer with Analog Output

For more information contact: Technical Support.

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Features

  • Single Axis with ±5g Range
  • Analog Output Ratiometric to Supply
  • 2mg Resolution
  • 10kHz Bandwidth
  • On Board Temperature Sensor
  • Low Power and Voltage 2mA at 5V,
    Operation down to 2.7V
  • Uncommitted Amplifier
  • Surface Mount Package

Diagrams

ADXL105 Diagram
Functional Block Diagram for ADXL105