content here.
content here.

ADXL330:  Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer

The ADXL330 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs, all on a single monolithic IC. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.

The user ...More

ADXL330:  Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer

Product Description

The ADXL330 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs, all on a single monolithic IC. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.

The user selects the bandwidth of the accelerometer using the Cx, CY and Cz capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1600 Hz for X and Y axes, and a range of 0.5 Hz to 550 Hz for the Z axis.

The ADXL330 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ).

Applications:
Cost-sensitive, low-power, motion- and tilt-sensing applications

  • Mobile devices
  • Gaming system
  • Disk drive protection
  • Image stabilization
  • Sports and health devices
    • 3 axis sensing
    • Small, low-profile package
      4×4×1.45mm LFCSP
    • Low power 180µA at 1.8V (typical)
    • Single-supply operation 1.8 to 3.6V
    • 10,000 g shock survival
    • Excellent temperature stability
    • BW adjustment with a single capacitor per axis
    • RoHS/WEEE lead-free compliant

    Functional Block Diagram for ADXL330

    Of Note ...

    The ADXL330 is not recommended for new designs. The next generation of this product has been released. Please visit the product page for the ADXL335.

    Part# # of Axes Range Sensitivity Sensitivity Accuracy (%) Output Type Typical Bandwidth (kHz) Noise Density (µg/rtHz) Voltage Supply (V) Supply Current Temp Range (°C) Package Price* (1000-4999) Regional Recommendation
    ADXL325 3 +/- 5g 174 mV/g ±10 Analog 1.6 250 1.8 to 3.6 350µA -40 to 85°C 4mm x 4mm LFCSP $2.38 -
    ADXL326 3 +/- 16g 57 mV/g ±10 Analog 1.6 250 1.8 to 3.6 350µA -40 to 85°C 4mm x 4mm LFCSP $2.38 -
    ADXL327 3 +/- 2g 420 mV/g ±10 Analog 1.6 250 1.8 to 3.6 350µA -40 to 85°C 4mm x 4mm LFCSP $2.38 -
    ADXL335 3 +/- 3g 300 mV/g ±10 Analog 1.6 300 1.8 to 3.6 350µA -40 to 85°C 4mm x 4mm LFCSP $2.38 -
    ADXL345 3 +/- 2/4/8/16g up to 256 LSB/g ±10 Digital 1.6 - 2.0 to 3.6 145µA -40 to 85°C 3mm x 5mm x 1mm LGA $3.04 -
    ADXL346 3 +/- 2/4/8/16g up to 256 LSB/g ±10 Digital 1.6 - 1.7 to 2.75 145µA -40 to 85 3mm x 3mm x 0.95 mm LGA - -
    ADXL103 1 +/- 1.7g 1000 mV/g ±4 Analog 2.5 110 3 to 6 0.7mA -40 to 125°C 5mm x 5mm x 2mm LCC $8.19 -
    ADXL203 2 +/- 1.7g 1000 mV/g ±4 Analog 2.5 110 3 to 6 0.7mA -40 to 125°C 5mm x 5mm x 2mm LCC $9.85 jp
    ADXL213 2 +/- 1.2g 30 %/g ±10 PWM 2.5 160 3 to 6 0.7mA -40 to 85°C 5mm x 5mm x 2mm LCC $9.85 -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.