This page describes all of the different evaluation board options for the different microphones.
The microphone flex evaluation boards include just the microphone mounted on a small flex board. This can be used to easily mount the microphone in an system and evaluate the mic’s performance. The following flex boards are available:
These boards include the microphone mounted on a rigid PCB with easy interfaces to other Analog Devices evaluation boards, such as DSPs and audio codecs
The following microphone PCBs are available:
© 1995 - Analog Devices, Inc. All Rights Reserved