Product Details

The EVAL-ADIS system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and high-speed data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the EVAL-ADIS are compatible with Windows XP, Vista and 7 and provides both 32-bit and 64-bit USB drivers. The EVAL-ADIS circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. This kit also includes 5 sets of M2x0.4 machines screws, which provide for the various package thickness and eliminate the need to procure additional hardware. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.


 

EVAL-ADIS Evaluation Board

Features

PC/USB-Compatible Evaluation for Gyroscopes & IMU

  • Windows XP, Vista, & 7
  • 32- and 64-bit USB drivers
  • No external supply required

IMU Evaluation Software

  • Full-rate, synchronous data acquisition (Data Capture)
  • Register configuration & review (Register Access)
  • Real-time waveform recorder (Main Screen)

Kit includes:

  • ADIS16xxx to USB Interface Board
  • 6-ft Mini-USB Cable
  • M2x0.4 machine screw kit (20pcs)

Active product support:

  • ADIS16000AMLZ, ADIS16229AMLZ
  • ADIS16133BMLZ, ADIS16135BMLZ, ADIS16136AMLZ
  • ADIS16209/PCBZ, ADIS16210/PCBZ
  • ADIS16228/PCBZ
  • ADIS16260/PCBZ, ADIS16265/PCBZ, ADIS16266/PCBZ
  • ADIS16300/PCBZ, ADIS16305/PCBZ
  • ADIS16334/PCBZ
  • ADIS16362BMLZ, ADIS16364BMLZ, ADIS16365BMLZ, ADIS16367BMLZ
  • ADIS16375BMLZ
  • ADIS16405BMLZ, ADIS16407BMLZ
  • ADIS16445/PCBZ, ADIS16448/PCBZ
  • ADIS16480AMLZ, ADIS16485AMLZ, ADIS16488AMLZ

Future product support:

  • ADIS16209, ADIS16210
  • ADIS16228

System Requirements

  • PC with Windows XP, Vista or 7
  • *.NET 3.5 Framework

SampleBuy

Price, packaging, availability

EVAL-ADIS Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADISZ Status: Production Evaluation Board $469.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close