Add to Signal Chain Designer

ADIS16400:  High Precision Tri-Axis Inertial Sensor Gyroscope, Magnetometer, Accelerometer

Product Details

The ADIS16400/ADIS16405 iSensor® products are complete inertial systems that include a triaxal gyroscope, a triaxial accelerometer, and a triaxial magnetometer. The ADIS16400/ ADIS16405 combine industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyroscope bias). As a result, each sensor has its own dynamic compensation for correction formulas that provide accurate sensor measurements over a temperature range of −40°C to +85°C. The magnetometers employ a self-correction function to provide accurate bias performance over temperature, as well.

The ADIS16400/ADIS16405 provide a simple, cost-effective method for integrating accurate, multi-axis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. An improved serial peripheral interface (SPI) and register structure provide faster data collection and configuration control. By using a compatible pinout and the same package as the ADIS1635x and ADIS1636x families, upgrading to the ADIS16400/ADIS16405 requires only firmware changes to accommodate additional sensors and register map updates.

These compact modules are approximately 23 mm × 23 mm × 23 mm and provide a flexible connector interface that enables multiple mounting orientation options.

FEATURES and BENEFITS

  • Triaxial, digital gyroscope with digital range scaling ±75°/sec, ±150°/sec, ±300°/sec settings
    Tight orthogonal alighment, <0.05°
  • Triaxial, digital accelerometer, ±18 g
  • Triaxial, digital magnetometer, ±2.5 gauss
  • Autonomous operation and data collection
    No external configuration commands required
    220 ms start-up time
    4 ms sleep mode recovery time
  • Factory-calibrated sensitivity, bias, and axial alignment
    ADIS16400 calibration temperature: +25°C
  • SPI-compatible serial interface
  • Embedded temperature sensor
  • Programmable operation and control: see data sheet
  • Single-supply operation: 4.75 V to 5.25 V
  • 2000 g shock survivability
  • Operating temperature range: −40°C to +105°C

ADIS16400 Functional Block Diagram

OF NOTE ...

NI LabVIEW Driver for ADIS16400
NOTE: This link is for the ADIS16350, but is a great starting point for the ADIS16400.

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIS16400 IIO Inertial Measurement Unit Linux Driver Device Drivers HTML
ADIS16400 IIO Inertial Measurement Unit Linux Driver Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

3-D Design Model

Please click on the part number to download the 3-D model (.STEP) file

SampleSample & Buy

Price, packaging, availability

ADIS16400 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16400BMLZ Status: Last Time Buy MSM LAMINATE 24 Ind Tray, 8 $437.85 $320.00 E  Material Info PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-ADIS Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADISZ Status: Production Evaluation Board $469.00 Yes -
ADIS16400/PCB Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16400/PCBZ Status: Last Time Buy Evaluation Board $590.00 E -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close