Add to Signal Chain Designer

ADIS16266:  ±14,000°/sec Digital Gyroscope Sensor

Product Details

Product Status:Recommended for New Designs

The ADIS16266 is a programmable digital gyroscope that combines industry-leading MEMS and signal processing technology in a single compact package. It provides accuracy performance that requires full motion calibration with any other MEMS gyroscope in this class. When power is applied, the ADIS16266 automatically starts up and begins sampling sensor data, without requiring configuration commands from a system processor. An addressable register structure and a common serial peripheral interface (SPI) provide simple access to sensor data and configuration settings. Many digital processor platforms support the SPI with simple firmware level instructions.

The ADIS16266 provides several programmable features for in-system optimization. The Bartlett window FIR filter length and sample rate settings provide users with controls that enable noise vs. bandwidth optimization. The digital input/output lines offer options for a data ready signal that helps the master processor efficiently manage data coherency, an alarm indicator signal for triggering master processor interrupts, and a general-purpose function for setting and monitoring system level digital controls/ conditions.

The ADIS16266 is pin-compatible with the ADIS1625x and ADIS1626x families and comes in an LGA package (11.2 mm × 11.2 mm × 5.5 mm) that meets Pb-free solder reflow profile requirements, per JEDEC J-STD-020. It offers an extended operating temperature range of −40°C to +105°C.

APPLICATIONS
  • Platform control and stabilization
  • Navigation
  • Medical instrumentation
  • Robotics

FEATURES and BENEFITS

  • Yaw rate gyroscope with range scaling
    ±3500°/sec, ±7000°/sec, and ±14,000°/sec settings
  • 2429 SPS sample rate
  • Wide sensor bandwidth: 360 Hz
  • No external configuration required to start data collection
    Start-up time: 170 ms
    Sleep mode recovery time: 2.5 ms
  • Factory-calibrated sensitivity and bias
    Calibration temperature range: −40°C to +70°C
  • SPI-compatible serial interface
  • Relative angle displacement output
  • Embedded temperature sensor
  • See data sheet for addtional features

Functional Block Diagram for ADIS16266

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADIS16266 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16266BCCZ Status: Production LGA/CASON/CH ARRY SO NO LD 20 Ind Tray, 1 $109.00 $84.00 E  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADIS16266/PCBZ Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16266/PCBZ Status: Production Evaluation Board $160.00 E -
EVAL-ADIS Evaluation System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADISZ Status: Production Evaluation Board $469.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close