Product Details

The ADIS16228/PCBZ is a "breakout board," which provides (1) ADIS16228CMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16228CMLZ is a fully-integrated, vibration measurement/analysis system, which provides a serial peripheral interface (SPI) for all digital communications. It provides a flexible connector interface, with a 15-pin, edge-terminated connection, which minimizes board space, but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16228CMLZ, using a dual-row, 16-pin connector, which supports standard ribbon cable systems and hand-soldering connection techniques. The interface PCB also provides two sets of mounting holes: one set of holes for attaching the ADIS16228CMLZ to the interface PCB and another set of holes for mounting the interface board to the system’s frame. The first set of holes line up with the ADIS16228CMLZ's mounting holes and are pre-tapped for use with M2x0.4mm machine screws. The second set of holes are support M2 machine screws and line up with M2x0.4mm, pre-tapped holes on the ADISUSB evaluation system board.

 

ADIS16228/PCB

Software and Tools

Supporting Boards

SampleBuy

Price, packaging, availability

ADIS16228/PCB Breakout Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADIS16228/PCBZ Status: Production Evaluation Board $325.00 E -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close