Add to Signal Chain Designer

ADXRS622:  ±250°/sec Yaw Rate Gyroscope

Product Details

The ADXRS622 is a complete angular rate sensor (gyroscope) that uses the Analog Devices, Inc., surface-micromachining process to make a functionally complete and low cost angular rate sensor, integrated with all of the required electronics on one chip. The manufacturing technique for this device is the same high volume BiMOS process used for high reliability automotive airbag accelerometers.

The ADXRS622 is an automotive grade gyroscope that has 100% pin, package, temperature, and function compatible to the available industrial grade ADXRS652 gyroscope. Automotive grade gyroscopes have more extensive guaranteed minimum/ maximum specifications due to automotive testing.

The output signal, RATEOUT (1B, 2A), is a voltage proportional to the angular rate about the axis that is normal to the top surface of the package. The output is ratiometric with respect to a provided reference supply. An external capacitor sets the bandwidth. Other external capacitors are required for operation.

A temperature output is provided for compensation techniques. Two digital self-test inputs electromechanically excite the sensor to test proper operation of both the sensor and the signal condi-tioning circuits. The ADXRS622 is available in a 7 mm × 7 mm × 3 mm BGA chip-scale package.

Applications

  • Vehicle chassis rollover sensing
  • Inertial measurement units
  • Platform stabilization

FEATURES and BENEFITS

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • High vibration rejection over wide frequency
  • 2000 g powered shock survivability
  • Ratiometric to referenced supply
  • 5 V single-supply operation
  • 105°C operation
  • Self-test on digital command
  • Ultrasmall and light: <0.15 cc, <0.5 gram
  • Temperature sensor output
  • RoHS compliant
  • Qualified for automotive applications

Functional Block Diagram

Documentation

Title Content Type File Type
ADXRS622: ±250°/sec Yaw Rate Gyroscope Data Sheet (Rev C, 09/2010) (pdf, 659 kB) Data Sheets PDF
AN-1049: Calibrating iMEMS® Gyroscopes  (pdf, 78 kB) Application Notes PDF
AN-767: Using Absolute Output iMEMS® Gyroscopes with Ratiometric ADCs  (pdf, 43 kB) Application Notes PDF
AN-688: Phase and Frequency Response of iMEMS® Accelerometers and Gyros  (pdf, 135 kB) Application Notes PDF
UG-150: Evaluation Board User Guide for ADXRS622  (pdf, 76 kB)
Evaluating the ±250°/Sec, Single Chip Rate Gyro
User Guides PDF
The Five Motion Senses: MEMS Inertial Sensing to Transform Applications
The introduction of robust, low-cost MEMS accelerometers and gyroscopes enables the incorporation of motion sensing into a greater variety of applications.
(Sensors, 1/1/2010
Technical Articles HTML
Basic MEMS Terminology  (pdf, 40 kB) Overview PDF
What are the shock ratings or limits for the MEMS devices? FAQs/RAQs HTML
What is an inertial sensor? FAQs/RAQs HTML
What is an accelerometer and a gyroscope, and how do they differ? FAQs/RAQs HTML
Where would you use an accelerometer? FAQs/RAQs HTML
Where would you use a gyroscope? FAQs/RAQs HTML
What are the major error sources for inertial sensors? FAQs/RAQs HTML
What is the limit of resolution of an inertial sensor? FAQs/RAQs HTML
I need finer resolution. What do I do? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXRS622 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADXRS622BBGZ Status: Production 32 ball Ceramic BGA (6.85x6.85x3.8mm) 32 Ind Tray, 20 $30.61 $27.24 E  Material Info Notify Me Purchase
ADXRS622BBGZ-RL Status: Production 32 ball Ceramic BGA (6.85x6.85x3.8mm) 32 Ind Reel, 500 - $27.24 E  Material Info Notify Me Purchase
ADXRS622WBBGZA Status: Production 32 ball Ceramic BGA (6.85x6.85x3.8mm) 32 Ind Tray, 20 - - E  Material Info Notify Me Contact ADI
ADXRS622WBBGZA-RL Status: Production 32 ball Ceramic BGA (6.85x6.85x3.8mm) 32 Ind Reel, 500 - - E  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADXRS622 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXRS622Z Status: Production Evaluation Board $50.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close