ADIS16488:  Low Profile, Low Noise Ten Degrees of Freedom Inertial Sensor

Product Status:   Recommended for New Designs 

The ADIS16488 iSensor® MEMS IMU is a complete inertial system that includes a triaxis gyroscope, a triaxis accelerometer, triaxis magnetometer and pressure sensor. Each inertial sensor in the ADIS16488 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, More

alignment, and linear acceleration (gyroscope bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.

The ADIS16488 provides a simple, cost-effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The SPI and register structure provide a simple interface for data collection and configuration control.

The ADIS16488 uses the same footprint and connector system as the ADIS16375, which greatly simplifies the upgrade process. It comes in a module that is approximately 47 mm × 44 mm × 14 mm and has a standard connector interface.

APPLICATIONS

  • Platform stabilization and control
  • Navigation
  • Personnel tracking
  • Instrument
  • Robotics
  • Less

    ADIS16488:  Low Profile, Low Noise Ten Degrees of Freedom Inertial Sensor

    Product Description

    The ADIS16488 iSensor® MEMS IMU is a complete inertial system that includes a triaxis gyroscope, a triaxis accelerometer, triaxis magnetometer and pressure sensor. Each inertial sensor in the ADIS16488 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyroscope bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.

    The ADIS16488 provides a simple, cost-effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The SPI and register structure provide a simple interface for data collection and configuration control.

    The ADIS16488 uses the same footprint and connector system as the ADIS16375, which greatly simplifies the upgrade process. It comes in a module that is approximately 47 mm × 44 mm × 14 mm and has a standard connector interface.

    APPLICATIONS

  • Platform stabilization and control
  • Navigation
  • Personnel tracking
  • Instrument
  • Robotics
  • Evaluation Boards & Kits Close

    EVAL-ADIS Evaluation System

    High-performance, PC-USB Evaluation System for iSensor products

    ADIS16488/PCB Breakout Board

    This board includes the ADIS16488AMLZ and interface connectors that simplify prototype connection with an embedded processor or remote connection to the EVAL-ADIS Evaluation system. It is not required for ADIS16488AMLZ evaluation on the EVAL-ADIS system.

    Close

      • Triaxial, digital gyroscope with digital range scaling
        - ±450°/sec dynamic range
        - <0.05° orthogonal alignment
        - ~6°/hr in-run bias stability
        - 0.3°/√hr angular random walk
        - 0.01% nonlinearity
      • Triaxial, digital accelerometer, ±18 g
      • Triaxial, delta-angle and delta velocity outputs
      • Triaxial, digital magnetometer, ±2.5 gauss
      • Digital pressure sensor, 300 mbar to 1100 mbar
      • Fast start-up time, ~500 ms
      • Factory-calibrated sensitivity, bias, and axial alignment
        - Calibration temperature range: −40°C to +70°C
      • SPI-compatible serial interface
      • See datasheet for additional features

    Functional Block Diagram for ADIS16488

    To find similar products by filtering on operating parameters, please use the  Interactive Product Selection Table

    Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

    ADIS16488 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADIS16488AMLZ Status: Production MSM LAMINATE 24 Ind Tray, 1 $1,619.00 $1,190.00 E  Material Info Notify Me Purchase

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Packing, Qty
    Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN/PDN
    This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

    Check Inventory/Purchase/Sample
    The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
    The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    EVAL-ADIS Evaluation System
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADISZ Status: Production Evaluation Board $469.00 Yes -

    ADIS16488/PCB Breakout Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADIS16488/PCBZ Status: Production Breakout Board $1,875.00 E -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close

    See How Other Engineers Are Using This Part

    Close
    instrumentation navigation personnel tracking platform stabilization robotics Review this Product