Add to Signal Chain Designer

ADXL330:  Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer

Product Details

Newer Alternatives: NEW DESIGNS:
ADXL335 Small, Low Power, 3-Axis ±3 g Accelerometer

The ADXL330 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs, all on a single monolithic IC. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.

The user selects the bandwidth of the accelerometer using the Cx, CY and Cz capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1600 Hz for X and Y axes, and a range of 0.5 Hz to 550 Hz for the Z axis.

The ADXL330 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ).

Applications:
Cost-sensitive, low-power, motion- and tilt-sensing applications

  • Mobile devices
  • Gaming system
  • Disk drive protection
  • Image stabilization
  • Sports and health devices
  • FEATURES and BENEFITS

    • 3 axis sensing
    • Small, low-profile package
      4×4×1.45mm LFCSP
    • Low power 180µA at 1.8V (typical)
    • Single-supply operation 1.8 to 3.6V
    • 10,000 g shock survival
    • Excellent temperature stability
    • BW adjustment with a single capacitor per axis
    • RoHS/WEEE lead-free compliant

    Functional Block Diagram for ADXL330

    Of Note ...

    The ADXL330 is not recommended for new designs. The next generation of this product has been released. Please visit the product page for the ADXL335.

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADXL330 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADXL330 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADXL330Z Status: Obsolete Evaluation Board - Yes - Contact ADI

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close