Add to Signal Chain Designer

TMP06:  ±0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70

Product Details

The TMP05/TMP06 are monolithic temperature sensors that generate a modulated serial digital output (PWM), which varies in direct proportion to the temperature of the devices. The high period (TH ) of the PWM remains static over all temperatures, while the low period (TL) varies. The B Grade version offers a high temperature accuracy of ±1°C from 0°C to 70°C with excellent transducer linearity. The digital output of the TMP05/ TMP06 is CMOS-/TTL-compatible and is easily interfaced to the serial inputs of most popular microprocessors. The flexible open-drain output of the TMP06 is capable of sinking 5 mA.

The TMP05/TMP06 are specified for operation at supply voltages from 3 V to 5.5 V. Operating at 3.3 V, the supply current is typically 370 μA. The TMP05/TMP06 are rated for operation over the –40°C to +150°C temperature range. It is not recommended to operate these devices at temperatures above 125°C for more than a total of 5% (5,000 hours) of the lifetime of the devices. They are packaged in low cost, low area SC-70 and SOT-23 packages.

The TMP05/TMP06 have three modes of operation: continuously converting mode, daisy-chain mode, and one shot mode. A three-state FUNC input determines the mode in which the TMP05/TMP06 operate.

The CONV/IN input pin is used to determine the rate at which the TMP05/TMP06 measures temperature in continuously converting mode and one shot mode. In daisy-chain mode the, CONV/IN pin operates as the input to the daisy chain.

Product Highlights

  1. The TMP05/TMP06 have an on-chip temperature sensor that allows an accurate measurement of the ambient temperature. The measurable temperature range is –40°C to +150°C.
  2. Supply voltage is 3 V to 5.5 V.
  3. Space-saving 5-lead SOT-23 and SC-70 packages.
  4. Temperature accuracy is typically ±0.5°C. Each part needs a decoupling capacitor to achieve this accuracy.
  5. Temperature resolution of 0.025°C.
  6. The TMP05/TMP06 feature a one shot mode that reduces the average power consumption to 102 μW at 1 SPS.

Applications

  • Isolated sensors
  • Environmental control systems
  • Computer thermal monitoring
  • Thermal protection
  • Industrial process control
  • Power-system monitors

FEATURES and BENEFITS

  • Modulated serial digital output, proportional to temperature
  • ±0.5°C typical accuracy at 25°C
  • ±1.0°C accuracy from 0°C to 70°C
  • Two grades available
  • Operation from −40°C to +150°C
  • Operation from 3 V to 5.5 V
  • Power consumption 70 μW maximum at 3.3 V
  • CMOS-/TTL-compatible output on TMP05
  • Flexible open-drain output on TMP06
  • Small, low cost, 5-lead SC-70 and SOT-23 packages

Functional Block Diagram for TMP06

Documentation

Title Content Type File Type
TMP05/TMP06: ±0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 Data Sheet (Rev C, 08/2012) (pdf, 566 kB) Data Sheets PDF
analogZONE reviews the TMP05 and TMP06  (htm) Product Reviews HTM
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package  (htm)
(analogZone September 1, 2003)
Product Reviews HTM
Selection Guide: Temperature Sensors  (pdf, 807 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

TMP06 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
TMP06AKSZ-500RL7 Status: Production 5 ld SC70 5 Ind Reel, 500 - $0.66 Y  Material Info PCN Purchase Sample
TMP06AKSZ-REEL Status: Production 5 ld SC70 5 Ind Reel, 10000 - $0.70 Y  Material Info PCN Purchase
TMP06ARTZ-500RL7 Status: Production 5 ld SOT-23 5 Ind Reel, 500 - $0.66 Y  Material Info PCN Purchase Sample
TMP06BKSZ-500RL7 Status: Production 5 ld SC70 5 Ind Reel, 500 - $0.96 Y  Material Info PCN Purchase
TMP06BRTZ-500RL7 Status: Production 5 ld SOT-23 5 Ind Reel, 500 - $0.96 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

TMP06 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-TMP05/06EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close