Add to Signal Chain Designer

ADT7519:  SPI/I2C Compatible, Temperature Sensor, 4-Channel ADC and Quad Voltage Output

Product Details

The ADT7516/ADT7517/ADT7519 combine a 10-bit temperature-to-digital converter, a 10-bit 4-channel ADC, and a quad 12-/10-/8-bit DAC, respectively, in a 16-lead QSOP package. The parts also include a band gap temperature sensor and a 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C.

The ADT7516/ADT7517/ADT7519 operate from a single 2.7 V to 5.5 V supply. The input voltage range on the ADC channels is 0 V to 2.28 V, and the input bandwidth is dc. The reference for the ADC channels is derived internally. The output voltage of the DAC ranges from 0 V to VDD, with an output voltage settling time of 7 µs typical.

The ADT7516/ADT7517/ADT7519 provide two serial interface options: a 4-wire serial interface that is compatible with SPI®, QSPI™, MICROWIRE™, and DSP interface standards, and a 2-wire SMBus/I2C interface. They feature a standby mode that is controlled through the serial interface.

The reference for the four DACs is derived either internally or from a reference pin. The outputs of all DACs can be updated simultaneously using the software LDAC function or the external LDAC pin. The ADT7516/ADT7517/ADT7519 incorporate a power-on reset circuit, ensuring that the DAC output powers up to 0 V and remains there until a valid write takes place.

The wide supply voltage range, low supply current, and SPI-/ I2C-compatible interface of the ADT7516/ADT7517/ADT7519 make them ideal for a variety of applications, including personal computers, office equipment, and domestic appliances.

Applications

  • Portable battery-powered instruments
  • Personal computers
  • Smart battery chargers
  • Telecommunications systems
  • Electronic text equipment
  • Domestic appliances
  • Process control

FEATURES and BENEFITS

  • ADT7519 - Four 8-Bit DACs
  • Buffered voltage output
  • Guaranteed monotonic by design over all codes
  • 10-bit temperature-to-digital converter
  • 10-bit 4-channel ADC
  • DC input bandwidth
  • Input range: 0 V to 2.28 V
  • Temperature range: −40°C to +120°C
  • Temperature sensor accuracy: ±0.5°C typ
  • Supply range: 2.7 V to 5.5 V
  • DAC output range: 0 V to 2 VREF
  • Power-down current: <10 µA

Functional Block Diagram for ADT7519

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADT7519 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADT7519ARQZ Status: Last Time Buy 16 ld QSOP 16 Ind Tube, 98 - - Y  Material Info PCN/PDN Purchase
ADT7519ARQZ-REEL Status: Last Time Buy 16 ld QSOP 16 Ind Reel, 2500 - - Y  Material Info PCN/PDN Purchase
ADT7519ARQZ-REEL7 Status: Last Time Buy 16 ld QSOP 16 Ind Reel, 1000 - - Y  Material Info PCN/PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close