ADT7411:  SPI®-/I2C®-Compatible, 10-Bit Digital Temperature Sensor and 8-Channel A/D Converter

Product Status:   Production 

The ADT7411 combines a 10-bit temperature-to-digital converter and a 10-bit 8-channel ADC in a 16-lead QSOP. This includes a band gap temperature sensor and a 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C. The ADT7411 operates from a single 2.7 V to 5.5 V supply. The input voltage on the ADC channels has a range of 0 V to 2.25 V and the input bandwidth is dc. ...More

ADT7411:  SPI®-/I2C®-Compatible, 10-Bit Digital Temperature Sensor and 8-Channel A/D Converter

Product Description

The ADT7411 combines a 10-bit temperature-to-digital converter and a 10-bit 8-channel ADC in a 16-lead QSOP. This includes a band gap temperature sensor and a 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C. The ADT7411 operates from a single 2.7 V to 5.5 V supply. The input voltage on the ADC channels has a range of 0 V to 2.25 V and the input bandwidth is dc. The reference for the ADC channels is derived internally. The ADT7411 provides two serial interface options: a 4-wire serial interface compatible with SPI, QSPI, MICROWIRE, and DSP interface standards, and a 2-wire SMBus/I2C interface. It features a standby mode that is controlled via the serial interface.

The ADT7411’s wide supply voltage range, low supply current, and SPI-/I2C-compatible interface make it ideal for a variety of applications, including PCs, office equipment, and domestic appliances.

Applications

  • Portable battery-powered instruments
  • PCs
  • Smart battery chargers
  • Telecommunications systems electronic test equipment
  • Domestic appliances
  • Process controls
      • 10-bit temperature-to-digital converter
      • 10-bit 8-channel ADC
        DC input bandwidth
        Input range: 0 V to 2.25 V and 0 V to VDD
      • Temperature range: −40°C to +120°C
      • Temperature sensor accuracy of ±0.5°C
      • Supply range: 2.7 V to 5.5 V
      • Power-down current : <10 μA
      • Internal 2.228 VREF option
      • Double-buffered input logic I2C, SPI, QSPI™, MICROWIRE™, and DSP compatible
      • 4-wire serial interface
      • SMBus packet error checking (PEC) compatible
      • 16-lead QSOP

    Functional Block Diagram for ADT7411

    ADT7411 Diagram
    Functional Block Diagram for ADT7411

    To find similar products by filtering on operating parameters, please use the  Interactive Product Selection Table

    Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

    ADT7411 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADT7411ARQ Status: Production 16 ld QSOP 16 Ind Tube, 98 $2.79 $2.44 N  Material Info PCN Purchase
    ADT7411ARQ-REEL Status: Production 16 ld QSOP 16 Ind Reel, 2500 - $2.44 N  Material Info PCN Purchase
    ADT7411ARQ-REEL7 Status: Production 16 ld QSOP 16 Ind Reel, 1000 - $2.44 N  Material Info PCN Purchase
    ADT7411ARQZ Status: Production 16 ld QSOP 16 Ind Tube, 98 $2.55 $2.22 Y  Material Info PCN Purchase Sample
    ADT7411ARQZ-REEL Status: Production 16 ld QSOP 16 Ind Reel, 2500 - $2.22 Y  Material Info PCN Purchase
    ADT7411ARQZ-REEL7 Status: Production 16 ld QSOP 16 Ind Reel, 1000 - $2.22 Y  Material Info PCN Purchase

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Packing, Qty
    Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN/PDN
    This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

    Check Inventory/Purchase/Sample
    The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
    The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADT7411 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADT7411EBZ Status: Production Evaluation Board $99.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    content here.
    content here.