Add to Signal Chain Designer

ADT7317:  ±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 10-Bit DAC

Product Details


The ADT7316/ADT7317/ADT7318 combine a 10-bit temperature-to-digital converter and a quad 12-/10-/8-bit DAC, respectively, in a 16-lead QSOP. This includes a bandgap temperature sensor and a 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C. The ADT7316/ ADT7317/ADT7318 operate from a single 2.7 V to 5.5 V supply. The output voltage of the DAC ranges from 0 V to 2 VREF, with an output voltage settling time of 7 μs typically. The ADT7316/ ADT7317/ADT7318 provide two serial inter-face options, a 4-wire serial interface that is compatible with SPI, QSPI, MICROWIRE, and DSP interface standards, and a 2-wire SMBus/I2C interface. They feature a standby mode that is controlled via the serial interface.

The reference for the four DACs is derived either internally or from two reference pins (one per DAC pair). The outputs of all DACs may be updated simultaneously using the software LDAC function or external LDAC pin.

The ADT7316/ADT7317/ADT7318 incorporate a power-on-reset circuit that ensures the DAC output powers up to 0 V and remains there until a valid write takes place. The ADT7316/ADT7317/ADT7318 wide supply voltage range, low supply current, and SPI-/I2C-compatible interface make them ideal for a variety of applications, including personal computers, office equipment, and domestic appliances.

Applications

  • Portable battery-powered instruments
  • Personal computers
  • Telecommunications systems
  • Electronic test equipment
  • Domestic appliances
  • Process control

FEATURES and BENEFITS

  • ADT7316—four 12-bit DACs
  • ADT7318—four 8-bit DACs
  • Buffered voltage output
  • Guaranteed monotonic by design over all codes
  • 10-bit temperature-to-digital converter
  • Temperature sensor accuracy of ±0.5°C Supply range: 2.7 V to 5.5 V
  • Temperature range: −40°C to +120°C
  • DAC output range: 0 V to 2 VREF
  • Power-down current : <10 μA
  • Internal 2.28 VREF option
  • Double-buffered input logic
  • Buffered/unbuffered reference input option

Functional Block Diagram for ADT7317

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADT7317 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADT7317ARQZ Status: Last Time Buy 16 ld QSOP 16 Ind Tube, 98 - - Y  Material Info PCN/PDN Contact ADI
ADT7317ARQZ-REEL Status: Obsolete 16 ld QSOP 16 Ind Reel, 2500 - - Y  Material Info PCN/PDN Contact ADI
ADT7317ARQZ-REEL7 Status: Obsolete 16 ld QSOP 16 Ind Reel, 1000 - - Y  Material Info PCN/PDN Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close