ADT7310, ADT7311, ADT7312 and ADT7410 Evaluation Board

Product Details

The ADT7X10 evaluation board allows designers to easily evaluate all features of the ADT7310, ADT7311, ADT7312 and ADT7410 high accuracy temperature sensor. There are two boards - the main evaluation board and the secondary evaluation board. The secondary board can be used to measure temperatures that are remote from the main board.

SampleBuy

Price, packaging, availability

ADT7310, ADT7311, ADT7312 and ADT7410 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADT7X10EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close