Add to Signal Chain Designer

ADT7301:  13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP

Product Details

The ADT7301 is a complete temperature monitoring system in SOT-23 and MSOP packages. It contains a band gap temperature sensor and a 13-bit ADC to monitor and digitize the temperature reading to a resolution of 0.03125°C.

The ADT7301 has a flexible serial interface that allows easy interfacing to most microcontrollers. The interface is compatible with SPI™, QSPI and MICROWIRE™ protocol and is also compatible with DSPs. The part features a standby mode that is controlled via the serial interface. The ADT7301's wide supply voltage range, low supply current and SPI-compatible interface, make it ideal for a variety of applications, including personal computers, office equipment, automotive and domestic appliances. The ADT7301 is rated for operation over the −40°C to +150°C temperature range. It is not recommended to operate the device at temperatures above +125°C for greater than a total of 5% (5,000 hours) of the lifetime of the device. Exposure beyond this limit affects device reliability.

Product Highlights

  1. On-chip temperature sensor that allows an accurate measurement of the ambient temperature. The measurable temperature range is −40°C to +150°C.
  2. Supply voltage of 2.7 V to 5.25 V.
  3. Space-saving 6-lead SOT-23 and 8-lead MSOP packages.
  4. Typical temperature accuracy of ±0.5°C.
  5. 13-bit temperature reading to 0.03125°C resolution.
  6. Shutdown mode that reduces the power consumption to 4.88 μW with VDD = 3.3 V @ 1 SPS.
  7. Compatible with AD7814.

Applications

  • Medical equipment
  • Automotive
    Environmental controls
    Oil Termperature
    Hydraulic systems
  • Cellular phones
  • Hard disk drives
  • Personal computers
  • Electronic test equipment
  • Office equipment
  • Domestic appliances
  • Process control

FEATURES and BENEFITS

  • 13-Bit Temperature-to-Digital Converter
  • -40°C to +150°C Operating Temperature Range
  • ±0.5°C Typical Accuracy, ±1°C Max Accuracy
  • Shutdown Current of 1 µA
  • Power dissipation of 0.631 mW at VDD = 3.3 V
  • SPI- and DSP-Compatible Serial Interface
  • Shutdown Mode
  • Space-Saving SOT-23 and MSOP Packages
  • Pin-Compatible with the AD7814 Applications

Functional Block Diagram for ADT7301

Documentation

Title Content Type File Type
ADT7301: ±1°C Accurate, 13-Bit, Digital Temperature Sensor Data Sheet (Rev B, 06/2011) (pdf, 279 kB) Data Sheets PDF
AN-892: Temperature Measurement Theory and Practical Techniques  (pdf, 733 kB) Application Notes PDF
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package  (htm)
(analogZone September 1, 2003)
Product Reviews HTM
Selection Guide: Temperature Sensors  (pdf, 807 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADT7301 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADT7301ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.40 $1.21 Y  Material Info PCN Purchase Sample
ADT7301ARMZ-REEL7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.21 Y  Material Info PCN Purchase
ADT7301ARTZ-500RL7 Status: Production 6 ld SOT-23 6 Ind Reel, 500 - $1.21 Y  Material Info PCN Purchase Sample
ADT7301ARTZ-REEL7 Status: Production 6 ld SOT-23 6 Ind Reel, 3000 - $1.21 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADT7301 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADT7301EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close