ADUM2402: Quad-Channel Digital Isolator
The ADuM240x* are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation ...More
An Overview of the iCoupler family of products is available.
ADUM2402: Quad-Channel Digital Isolator
Product Description
The ADuM240x* are 4-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives, such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with opto-couplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. Furthermore, iCoupler devices run at one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM240x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). The ADuM240x models operate with the supply voltage of either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM240x provide low pulse width distortion (<2 ns for CRWZ grade) and tight channel-to-channel matching (<2 ns for CRWZ grade). Unlike other optocoupler alternatives, the ADuM240x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
Applications
*Protected by U.S. Patents 5,952,849; 6,873,065; and 7,075,329. Other patents pending.
Design Tools
iCoupler™ Current Consumption Calculator
An online tool to calculate current consumption in ADI's digital isolators.
iCoupler® IBIS Models
Features
Low power operation
- 5 V operation - Please see data sheet
- 3 V operation - Please see data sheet
- Bidirectional communication
- 3 V/5 V level translation
- High temperature operation: 105°C
- High data rate: dc to 90 Mbps (NRZ)
- Precise timing characteristics
2 ns maximum pulse width distortion
2 ns maximum channel-to-channel matching - Please see data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADUM2402
Quad-Channel Digital Isolator
Functional Block Diagram for ADuM2402
ADUM5202 - Dual-Channel Isolators with Integrated DC/DC Converter
ADUM5200 - Dual-Channel Isolators with Integrated DC/DC Converter
ADUM5201 - Dual-Channel Isolators with Integrated DC/DC Converter
ADUM6132 - Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Price* (1000-4999) | Output Power (mW) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | $4.05 | - |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | $4.05 | - |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | $3.04 | - |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | $5.57 | - |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | $5.04 | - |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | $4.55 | - |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | $1.63 | - |
| ADUM1200 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | $1.22 | - |
| ADUM1201 | Standard Digital Isolator | 2 | 25 | - | 2.5 | 105 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | $1.22 | - |
| ADUM1210 | Standard Digital Isolator AEC-Q100 Qualified | 2 | 10 | - | 2.5 | 105 | 3 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | Low | - | 8-Lead SOIC | $1.78 | - |
| ADUM1233 | Isolated Gate Drivers | 2 | 10 | - | 2.5 | 105 | - | 160 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | $1.58 | - |
| ADUM1234 | Isolated Gate Driver | 2 | - | - | 2.5 | - | - | 160 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | $1.58 | - |
| ADUM1250 | I2C Compliant Bidirectional Digital Isolator | 1 | 1 | - | 2.5 | 105 | 67 | 150 | - to - | - | - | High | Bidirectional | 8-Lead SOIC | $3.42 | - |
| ADUM1251 | I2C Compliant Bidirectional Digital Isolator | 1 | 1000 | - | 2.5 | 105 | 67 | 150 | - to - | - | - | High | Unidirectional | 8-Lead SOIC | $3.09 | - |
| ADUM1300 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 90 | - | 2.5 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.63 | - |
| ADUM1301 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 90 | - | 2.5 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.63 | - |
| ADUM1310 | Standard Digital Isolator AEC-Q100 Qualified | 3 | 10 | - | 2.5 | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.63 | - |
| ADUM1400 | Standard Digital Isolator AEC-Q100 Qualified | 4 | 90 | - | 2.5 | 125 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.18 | - |
| ADUM1401 | Standard Digital Isolator | 4 | 90 | - | 2.5 | 125 | 2 | 32 | - to - | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.18 | - |
| ADUM1402 | Standard Digital Isolator AEC-Q100 Qualified | 4 | 90 | - | 2.5 | 105 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.18 | - |
| ADUM1410 | Standard Digital Isolator | 4 | 10 | - | 2.5 | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.18 | - |
| ADUM1411 | Standard Digital Isolator | 4 | 10 | - | 2.5 | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.18 | - |
| ADUM1412 | Standard Digital Isolator | 4 | 10 | - | 2.5 | 105 | 5 | 50 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.18 | - |
| ADUM1420 | Isolated Gate Driver | 4 | 10 | - | 1.6 | 105 | - | 160 | - to - | 12 | 18 | Low | - | - | $2.33 | - |
| ADUM2200 | Standard Digital Isolator | 2 | 1 | - | 5 | 105 | - | 150 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.66 | - |
| ADUM2201 | Standard Digital Isolator | - | - | - | - | - | - | - | +2.7V to +5.5V | - | - | - | - | - | $1.66 | - |
| ADUM2250 | I2C Compliant Bidirectional Digital Isolator | 2 | 1 | - | 5 | 105 | - | - | - to - | - | - | High | Bidirectional | 16-Lead SOIC | $4.04 | - |
| ADUM2251 | I2C Compliant Bidirectional Digital Isolator | 2 | 1 | - | 5 | 105 | - | - | - to - | - | - | High | Unidirectional | 16-Lead SOIC | $3.63 | - |
| ADUM2400 | Standard Digital Isolator | 4 | 90 | - | 5 | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $3.20 | - |
| ADUM2401 | Standard Digital Isolator | 4 | 90 | - | 5 | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $3.20 | - |
| ADUM2402 | Standard Digital Isolator | 4 | 90 | - | 5 | 105 | 3 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $3.20 | - |
| ADUM3100 | Ruggedized for System Level ESD | 1 | 100 | - | 2.5 | 105 | 2 | 18 | +2.7V to +5.5V | 3 | 5.5 | High | - | 8-Lead SOIC | $1.71 | - |
| ADUM3200 | Ruggedized for System-Level ESD | 2 | 25 | - | 2.5 | 105 | 3 | 45 | +3V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | $1.29 | - |
| ADUM3201 | Ruggedized for System-Level ESD | 1 | 25 | - | 2.5 | 85 | 3 | 45 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 8-Lead SOIC | $1.29 | - |
| ADUM3300 | Ruggedized for System-Level ESD | - | 90 | - | 2.5 | 105 | 2 | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.71 | - |
| ADUM3301 | Ruggedized for System-Level ESD | 3 | 90 | - | 2.5 | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $1.71 | - |
| ADUM3400 | Ruggedized for System-Level ESD | 4 | 90 | - | 2.5 | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.28 | - |
| ADUM3401 | Ruggerdized for System-Level ESD | - | 90 | - | 2.5 | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.28 | - |
| ADUM3402 | Ruggedized for System-Level ESD | 4 | 90 | - | 2.5 | 105 | - | 32 | +2.7V to +5.5V | 2.7 | 5.5 | High | - | 16-Lead SOIC | $2.28 | - |
| ADUM3440 | Standard Digital Isolator | 4 | 150 | - | 2.5 | 105 | 5 | 32 | +3V to +5.5V | 3 | 5.5 | High | - | 16-Lead SOIC | $5.47 | - |
| ADUM3441 | Standard Digital Isolator | 4 | 150 | - | 2.5 | 105 | 5 | 32 | +3V to +5.5V | 3 | 5.5 | High | - | 16-Lead SOIC | $5.47 | - |
| ADUM3442 | Standard Digital Isolator | 4 | 150 | - | 2.5 | 105 | 5 | 32 | +3V to +5.5V | 3 | 5.5 | High | - | 16-Lead SOIC | $5.47 | - |
| ADUM5230 | Isolated Gate Driver | 1 | - | - | 2.5 | 105 | - | 100 | - to - | 12 | 18 | Low | - | 16-Lead SOIC | $2.27 | 150 |
| ADUM5240 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | 105 | - | 70 | +3V to +5.5V | 4.5 | 5.5 | Low | - | 8-Lead SOIC | $2.99 | 50 |
| ADUM5241 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | 105 | - | 70 | +3V to +5.5V | 4.5 | 5.5 | Low | - | 8-Lead SOIC | $2.99 | 50 |
| ADUM5242 | Digital Isolator w/ isoPower | 2 | 1 | - | 2.5 | 105 | - | 70 | +3V to +5.5V | 4.5 | 5.5 | Low | - | 8-Lead SOIC | $2.99 | 50 |
| ADUM5401 | Digital Isolator with isoPower | 4 | 25 | - | 2.5 | 105 | - | 60 | +3.5V to +5.5V | 3 | 5.5 | Low | - | 16-Lead SOIC | $5.06 | 500 |
| ADUM5402 | Digital Isolator with isoPower | 4 | 25 | - | 2.5 | 105 | - | 60 | +3.5V to +5.5V | 3 | 5.5 | Low | - | 16-Lead SOIC | $5.06 | 500 |
| ADUM5403 | Digital Isolator with isoPower | 4 | 25 | - | 2.5 | 105 | - | 60 | +3.5V to +5.5V | 3 | 5.5 | Low | - | 16-Lead SOIC | $5.06 | 500 |
| ADUM5404 | Digital Isolator with isoPower | 4 | 25 | - | 2.5 | 105 | - | 60 | +3.5V to +5.5V | 3 | 5.5 | Low | - | 16-Lead SOIC | $5.06 | 500 |
| ADUM6132 | isoPower integrated isolated high-side supply | 1 | - | - | - | 85 | - | 100 | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | $2.12 | 275 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADUM2402 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADUM2402ARWZ | Prodn | 16 ld SOIC - Wide | 16 | Ind | $3.20 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADUM2402ARWZ-RL | Prodn | 16 ld SOIC - Wide | 16 | Ind | $3.20 | 10/17/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADUM2402BRWZ | Prodn | 16 ld SOIC - Wide | 16 | Ind | $4.66 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADUM2402BRWZ-RL | Prodn | 16 ld SOIC - Wide | 16 | Ind | $4.66 | 10/17/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADUM2402CRWZ | Prodn | 16 ld SOIC - Wide | 16 | Ind | $6.02 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADUM2402CRWZ-RL | Prodn | 16 ld SOIC - Wide | 16 | Ind | $6.02 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
EVAL-ADUM540X: Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADUM540XEBZ | Prodn | EVALUATION BOARDS | - | Ind | $25.00 | 11/07/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close