ADUM3223
ADUM3223
PRODUCTION3 kV rms Isolated Precision Half-Bridge Driver, 4 A Output
- Part Models
- 12
- 1ku List Price
- Starting From $2.53
Viewing:
Overview
- 4 A peak output current
- Working voltage
- High-side or low-side relative to input: 537 V peak
- High-side to low-side differential: 800 V peak
- High frequency operation: 1 MHz maximum
- 3.3 V to 5 V CMOS input logic
- 4.5 V to 18 V output drive
- UVLO at 2.5 V VDD1
- ADuM3223A/ADuM4223A UVLO at 4.1 V VDD2
- ADuM3223B/ADuM4223B UVLO at 7.0 V VDD2
- ADuM3223C/ADuM4223C UVLO at 11.0 V VDD2
- Precise timing characteristics
- 54 ns maximum isolator and driver propagation delay
- 5 ns maximum channel-to-channel matching
- CMOS input logic levels
- High common-mode transient immunity:>25 kV/μs
- Enhanced system-level ESD performance per IEC 61000-4-x
- High junction temperature operation: 125°C
- Thermal shutdown protection
- Default low output
- Safety and regulatory approvals
- ADuM3223 narrow-body, 16-lead SOIC
- UL recognition per UL 1577
- 3000 V rms for 1 minute SOIC long package
- CSA Component Acceptance Notice 5A
- VDE certificate of conformity
- DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- VIORM = 560 V peak
- UL recognition per UL 1577
- ADuM3223 narrow-body, 16-lead SOIC
- Qualified for automotive applications
The ADuM3223/ADuM4223 are 4 A isolated, half-bridge gate drivers that employ the Analog Devices, Inc., iCoupler® technology to provide independent and isolated high-side and low-side outputs. The ADuM3223 provides 3000 V rms isolation in the narrow body, 16-lead SOIC package, and the ADuM4223 provides 5000 V rms isolation in the wide body, 16-lead SOIC package. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to the alternatives, such as the combination of pulse transformers and gate drivers.
The ADuM3223/ADuM4223 isolators each provide two independent isolated channels. They operate with an input supply ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems. In comparison to gate drivers employing high voltage level translation methodologies, the ADuM3223/ ADuM4223 offer the benefit of true, galvanic isolation between the input and each output. Each output may be continuously operated up to 537 V peak relative to the input, thereby supporting low-side switching to negative voltages. The differential voltage between the high-side and low-side may be as high as 800 V peak.
As a result, the ADuM3223/ADuM4223 provide reliable control over the switching characteristics of IGBT/MOSFET configurations over a wide range of positive or negative switching voltages.Applications
- Switching power supplies
- Isolated IGBT/MOSFET gate drives
- Industrial inverters
- Automotive
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 3
Informational 1
Safety and Regulatory Compliance 1
Video 3
Safety and Regulatory Compliance 1
Analog Dialogue 1
Video Series 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3223ARZ | 16-Lead SOIC | ||
| ADUM3223ARZ-RL7 | 16-Lead SOIC | ||
| ADUM3223BRZ | 16-Lead SOIC | ||
| ADUM3223BRZ-RL7 | 16-Lead SOIC | ||
| ADUM3223CRZ | 16-Lead SOIC | ||
| ADUM3223CRZ-RL7 | 16-Lead SOIC | ||
| ADUM3223WARZ | 16-Lead SOIC | ||
| ADUM3223WARZ-RL7 | 16-Lead SOIC | ||
| ADUM3223WBRZ | 16-Lead SOIC | ||
| ADUM3223WBRZ-RL7 | 16-Lead SOIC | ||
| ADUM3223WCRZ | 16-Lead SOIC | ||
| ADUM3223WCRZ-RL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 11, 2017 - 17_0188 ADuM3223/ADuM3224 Die Revision + Test Platform Migration from Harris Tuvey to MPS Mess-& Prüfsysteme GmbH |
||
| ADUM3223ARZ | PRODUCTION | |
| ADUM3223ARZ-RL7 | PRODUCTION | |
| ADUM3223BRZ | PRODUCTION | |
| ADUM3223BRZ-RL7 | PRODUCTION | |
| ADUM3223CRZ | PRODUCTION | |
| ADUM3223CRZ-RL7 | PRODUCTION | |
| ADUM3223WARZ | PRODUCTION | |
| ADUM3223WARZ-RL7 | PRODUCTION | |
| ADUM3223WBRZ | PRODUCTION | |
| ADUM3223WBRZ-RL7 | PRODUCTION | |
| ADUM3223WCRZ | PRODUCTION | |
| ADUM3223WCRZ-RL7 | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM3223ARZ | PRODUCTION | |
| ADUM3223ARZ-RL7 | PRODUCTION | |
| ADUM3223BRZ | PRODUCTION | |
| ADUM3223BRZ-RL7 | PRODUCTION | |
| ADUM3223CRZ | PRODUCTION | |
| ADUM3223CRZ-RL7 | PRODUCTION | |
|
Dec 3, 2013 - 13_0310 ADUM3223 Die Revision |
||
| ADUM3223ARZ | PRODUCTION | |
| ADUM3223ARZ-RL7 | PRODUCTION | |
| ADUM3223BRZ | PRODUCTION | |
| ADUM3223BRZ-RL7 | PRODUCTION | |
| ADUM3223CRZ | PRODUCTION | |
| ADUM3223CRZ-RL7 | PRODUCTION | |
| ADUM3223WARZ | PRODUCTION | |
| ADUM3223WARZ-RL7 | PRODUCTION | |
| ADUM3223WBRZ | PRODUCTION | |
| ADUM3223WBRZ-RL7 | PRODUCTION | |
| ADUM3223WCRZ | PRODUCTION | |
| ADUM3223WCRZ-RL7 | PRODUCTION | |
|
Dec 15, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM3223WARZ | PRODUCTION | |
| ADUM3223WARZ-RL7 | PRODUCTION | |
| ADUM3223WBRZ | PRODUCTION | |
| ADUM3223WBRZ-RL7 | PRODUCTION | |
| ADUM3223WCRZ | PRODUCTION | |
| ADUM3223WCRZ-RL7 | PRODUCTION | |
|
Nov 6, 2013 - 13_0284 Change of Moisture Sensitivity Level Rating for Select iCoupler Products from MSL 1 to MSL 3 |
||
| ADUM3223WARZ | PRODUCTION | |
| ADUM3223WARZ-RL7 | PRODUCTION | |
| ADUM3223WBRZ | PRODUCTION | |
| ADUM3223WBRZ-RL7 | PRODUCTION | |
| ADUM3223WCRZ | PRODUCTION | |
| ADUM3223WCRZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| ADP1055 | RECOMMENDED FOR NEW DESIGNS | Digital Controller for Power Supply Applications with PMBus Interface |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADUM3223A
- ADUM3223B
- ADUM3223C
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.