The USB isolator evaluation board been constructed to allow easy interface to existing applications by standard cabling or discrete wiring. The board allows configuration of all the features of the ADuM3160 and ADuM4160 chips as well as provides support for a variety of possible power schemes. The evaluation board also allows common mode voltages but is not recommended for performing safety related testing such as high voltage withstand testing. This type of testing should be performed on the component level or on a production board.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved