HMC681A

LAST TIME BUY

0.5 dB LSB GaAs MMIC 6-BIT Digital Variable Gain Amplifier with Serial Control, DC - 1 GHz

Viewing:

Overview

  • +13.5 dB to +45 dB Gain Control in 0.5 dB Steps
  • High Output IP3: +36 dBm
  • 0.25 dB Typical Gain Step Error
  • Single +5V Supply
  • 32 Lead 5x5mm SMT Package: 25mm2
HMC681A
0.5 dB LSB GaAs MMIC 6-BIT Digital Variable Gain Amplifier with Serial Control, DC - 1 GHz
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC681ALP5
HMC681ALP5 Evaluation Board

Latest Discussions

Recently Viewed