Application Notes (3)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
-
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. -
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Data Sheets (1)
Glossary (1)
Overview (3)
-
Amplifier pricing where you want it,
(pdf, 1037 kB)
... performance where you need it. - Analog Devices in Advanced TV
- Video Amplifier Products (April 2007) (pdf, 4117 kB)
Product Reviews (2)
Product Selection Guide (1)
- High Speed Amplifiers Selection Table (pdf, 77 kB)