content here.
content here.

ADL5306:  60 dB-range (100 nA-100 µA) Low-Cost Logarithmic Converter

The ADL5306 is a low cost micro-miniature logarithmic converter optimized for the determination of optical power in fiber-optic systems. It uses an advanced implementation of a classic translinear (junction-based) technique to provide a large dynamic range in a versatile and easily-used form. A single supply voltage of between 3 V and 5.5 V is adequate; dual supplies may optionally be used. The ...More

ADL5306:  60 dB-range (100 nA-100 µA) Low-Cost Logarithmic Converter

Product Description

The ADL5306 is a low cost micro-miniature logarithmic converter optimized for the determination of optical power in fiber-optic systems. It uses an advanced implementation of a classic translinear (junction-based) technique to provide a large dynamic range in a versatile and easily-used form. A single supply voltage of between 3 V and 5.5 V is adequate; dual supplies may optionally be used. The low quiescent current (typically 5 mA) permits use in battery-operating applications

The input current IPD of 100 nA to 100 µA applied to the INPT pin is the collector current of an optimally-scaled NPN transistor, which converts this current to a voltage (its VBE) with a precise logarithmic relationship. A second such converter is used to handle the reference current, IREF, applied to pin IREF. These input nodes are biased slightly above ground (0.5 V). This is generally acceptable for photodiode applications where the anode does not need to be grounded. Similarly, this bias voltage is easily accounted for in generating IREF. The output of the logarithmic front-end is available at pin VLOG.

  • Optimized for fiber optic photodiode interfacing
  • Measures current over 3 decades
    Law conformance 0.1 dB from 100 nA to
    100 µA
  • Single- or dual-supply operation (3 V to
    ±5.5 V total)
  • Nominal slope of 10 mV/dB (200 mV/decade)
  • Nominal intercept of 1 nA (set by external resistor)
    Optional adjustment of slope and intercept
  • Full log-ratio capabilities
  • Temperature stable
  • Rapid response time for a given current level
  • Miniature 16-lead chip scale package
    (LFCSP 3 mm × 3 mm)
  • Low power: ~5 mA quiescent current

Functional Block Diagram for ADL5306

ADL5306 Diagram
Functional Block Diagram for ADL5306

Circuits from the Lab

Find more at our Circuits Library.

OF NOTE ...

For more information on Optical Power Measurement Solutions and ADI's broad portfolio of Optical Networking products, visit Optical Networking

Part# Data Rate (Gb/s) Voltage Supply (V) Input Sensitivity (mVp-p) Power Dissipation (mW) Output Levels (mVpp diff) LOS Jitter (rms) Squelch BW Select RSSI Package Price* (1000-4999)
ADN2890 3.2 +3.3 3 130 700 3mV to 12mV 2.4 X - X 3x3 mm LFCSP $4.05
ADN2891 3.2 +3.3 4 145 700 3.5mV to 35mV 4 X - X 3x3 mm LFCSP $4.05
ADN2892 4.25 +3.3 3 160 700 3mV to 45mV 5 - X X 3x3 mm LFCSP $4.10

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.