EZ-KIT Lite® for the ADSP-BF538 and ADSP-BF538F Blackfin Processors

Product Details

The ADSP-BF538F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF538F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF538F hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF538F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

Ordering Information
Part number: ADZS-BF538F-EZLITE

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

BF538-EZLITE

BF538 EZ-KIT Lite
 

FEATURES

  • ADSP-BF538F
  • 64 MB (32M x 16) SDRAM
  • 4 MB (2M x 16 ) FLASH memory
  • ADM3202 RS-232 line driver/receiver
  • AD1871 96 kHz stereo ADC
  • AD1854 96 kHz stereo DAC
  • TJA1041 Transceiver
  • 2 RJ10 connector
  • 9 LEDs

design files

  • ADSP-BF538F EZ-KIT Lite Board Design Database (Revision 1.2)

  • (zip, 7.44MB) Contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-BF538F EZ-KIT Lite.

    System Requirements

    • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
    • Intel Pentium® processor (x86 compatible), 1 GHz or faster
    • 512 MB RAM and 2 GB available hard disk space
    • VisualDSP++ 5.0

    Software and Tools

    • Blackfin Evaluation Kits
      EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
    • USB Emulators
      Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

    SampleBuy

    Price, packaging, availability

    EZ-KIT Lite® for the ADSP-BF538 and ADSP-BF538F Blackfin Processors
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADZS-BF538F-EZLITE Status: Production Evaluation Board $450.00 Yes -
    ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
    ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
    ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
    ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Send Feedback X
    content here.
    content here.

    Send Feedback

    Close