SHARC Software Modules
Audio and video codecs, encoders, decoders, post processing code and other modules can speed development and help evaluate processors. Software and hardware requirements are outlined on the software module product pages and in the accompanying documentation.
Download the Software Module Product Highlight. (pdf, 1,806,336 bytes)
| Software | Type | Revision | Description | Availability |
|---|---|---|---|---|
| Dolby® Advanced Fader | Audio Decoders and Post Decoders | 1.0.0 | Dolby Advanced Fader & Mixer is one of the central components in the Dolby Automotive Entertainment Program (DAEP) Post-Processing System...more | Request Code |
| Dolby Intelligent Mixer (eMix) post processing for the ADSP-2136x SHARC processors | Audio Decoders and Post Decoders | 3.0.1 | Dolby Intelligent Mixer is a sub component of the Dolby Car Audio system...more | Request Code |
| Dolby Digital (AC-3) 5.1 Decoder | Audio Decoders and Post Decoders | 2.1.0 | The ADI Dolby Digital (AC-3) 5.1 Decoder library for the SHARC processor is an implementation of a Dolby Digital Consumer Decoder, compliant with the Advanced Television...more | Request Code |
| Dolby Headphone (DH) Post Processing |
Audio Decoders and Post Decoders | 2.2.0 | DHP is an acronym for Dolby Headphone and is a propriety algorithm from Dolby Labs intended for creating 5.1 realistic surround sound effects on headphones...more | Request Code |
| Dolby Pro Logic IIx | Audio Decoders and Post Decoders | 3.1.0 | DPLIIx is an acronym for Dolby Pro Logic IIx and is a propriety algorithm from Dolby Labs. It is intended for extending any stereo channel or 5.1 channels into 6.1 or 7.1 audio channels...more | Request Code |
| Dolby Virtual Speaker (DVS) post processing | Audio Decoders and Post Decoders | 2.2.0 | DVS which is an acronym for Dolby Virtual Speaker, which is a propriety algorithm from Dolby Labs intended for creating realistic 5.1 surround effects on two channel output...more | Request Code |
| DTS® 5.1 Decoder | Audio Decoders and Post Decoders | 2.2.0 | The DTS technology as relevant from the name Digital Theatre Systems was initially focussed on providing high fidelity, full bandwidth, and multi channel surround sound...more | Request Code |
| DTS Neo:6 Matrix Decoder | Audio Decoders and Post Decoders | 2.2.1 | Neo:6 is a DTS propriety algorithm aimed with the primary objective of providing a richer and more natural sound in multi channel derived from a two channel source...more | Request Code |