ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
The ADSP-BF518F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin® Processors via a USB-based, ...More
ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Product Description
The ADSP-BF518F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF518F hardware and software development, and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-BF518F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.
Ordering Information
Part number: ADZS-BF518F-EZLITE
CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
Starter Kits
Starter kits provide you with an EZ-KIT Lite evaluation kit and EZ-Extender...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- BF518F EZ-Board
- Evaluation version of VisualDSP++
- Debug Agent Board
- Ethernet, USB cable
- Power supply
ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-BF518F-EZLITE | Prodn | EVALUATION BOARDS | - | TBD | $495.00 | 07/03/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close