content here.
content here.

ADSP-BF514F:  Low Power Blackfin with Consumer Devices Connectivity

The Blackfin processor family is extended further into the portable market with the availability of an on chip removable storage interface including SDIO, CE-ATA and eMMC. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform ...More

ADSP-BF514F:  Low Power Blackfin with Consumer Devices Connectivity

Product Description

The Blackfin processor family is extended further into the portable market with the availability of an on chip removable storage interface including SDIO, CE-ATA and eMMC. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of connected applications, including PMP and WiFi devices.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF514F provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

The BF514F includes an integrated 4Mb serial Flash (SPI) memory alongside the processor.

FLASH Memory Data Sheets:
4Mbit SPI Flash memory

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Blackfin processor core with up to 400 MHz (800 MMACS) performance
  • 4 Mbit SPI Flash
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • Connectivity: SDIO, CE-ATA, eMMC, UART’s, SPORT’s, SPI and TWI
  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 176-p, 0.5 mm pitch, 24 X 24 LQFP (Industrial temperature range -40°C to +85°C)
  • 168-ball, 0.8 mm pitch, 12x12 mm CSP-BGA (Commercial temperature range
    0°C to +70°C)
  • Clock Speed MHz (Max): 400MHz
  • RAM Memory (kBytes): 116
  • External Memory Bus: 16bit
  • Parallel Periph Interface: Yes
  • PCI: No
  • USB Device: No
  • UARTs, Timers: Yes
  • Watchdog Timer, RTC: Yes
  • Core Voltage (V): TBD
  • Core Voltage Regulation: No
  • Package: CSP_BGA,LQFP

Functional Block Diagram for ADSP-BF514F

Diagrams


Markets & Applications