ADSP-2186N: 16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 40KB RAM
The ADSP-218xN series consists of six single chip microcomputers optimized for digital signal processing applications. All series members are pin-compatible and are differentiated solely by the ...More
ADSP-2186N: 16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 40KB RAM
Product Description
The ADSP-218xN series consists of six single chip microcomputers optimized for digital signal processing applications. All series members are pin-compatible and are differentiated solely by the amount of on-chip SRAM. This feature combined with ADSP-21xx code compatibility provide a great deal of flexibility in the design decision. Specifically, the series members are -
- ADSP-2184N (4K PM/4K DM)
- ADSP-2186N (8K PM/8K DM)
- ADSP-2185N (16K PM/16K DM)
- ADSP-2187N (32K PM/32K DM)
- ADSP-2189N (32K PM/48K DM)
- ADSP-2188N (48K PM/56K DM)
The ADSP-218xN series offers the highest performance (80Mhz/MIPS) and lowest power consumption (0.55mW/MIP @ 1.8V) within the ADSP-218x portfolio. All series members are offered in a 100-lead LQFP and 144-Ball MBGA packages.
- Data Sheet Rev A, 10/2006 (pdf 2334kB)
- (About Data Sheets)
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 3-Bus Architecture Allows Dual Operand Fetches in Every Instruction Cycle
- Power-Down Mode Featuring Low CMOS Standby Power Dissipation with 200 CLKIN Cycle Recovery from Power-Down Condition
- Multifunction Instructions
- 12.5 ns Instruction Cycle Time @1.8 V (Internal), 80 MIPS Sustained Performance
- Single-Cycle Instruction Execution
- Single-Cycle Context Switch
- Low Power Dissipation in Idle Mode
Diagrams
- Enlarge
Functional Block Diagram for ADSP-2186N
16-Bit, 80MIPS, 1.8V, 2 Serial Ports, Host Port, 40KB RAM
Functional Block Diagram for ADSP-2186N
ADSP-2186N Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD90803X | Obs | LQFP 1.4 MM | 100 | Ind | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-2186NBCAZ320 | Obs | 144 ball CSPBGA (10x10x1.4mm) | 144 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-2186NBSTZ-320 | Prodn | 100 ld LQFP | 100 | Ind | $8.48 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-2186NKSTZ-320 | Prodn | 100 ld LQFP | 100 | Comm. | $8.48 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-ESP-101N-003 | Obs | LQFP 1.4 MM | 100 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
218X-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-2189M-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $300.00 | 11/28/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close