ADSP-2184: 16-bit, 40 MIPS, 5v, 2 serial ports, host port, 20KB RAM
The ADSP-2184 is a member of the ADSP-218x family. The ADSP-2184 is the lowest cost pin compatible device in the ADSP-218x family. It can be designed into systems the same way as all other ...More
ADSP-2184: 16-bit, 40 MIPS, 5v, 2 serial ports, host port, 20KB RAM
Product Description
The ADSP-2184 is a member of the ADSP-218x family. The ADSP-2184 is the lowest cost pin compatible device in the ADSP-218x family. It can be designed into systems the same way as all other ADSP-2100 devices. All previous ADSP-2100 code is code compatible to the ADSP-2184. ADI recently disclosed plans for a new ADSP-219x series. With speeds beyond 300MIPS, this new series is ADSP-218x code-compatible.
The ADSP-2184 combines the ADSP-2100 family base architecture (three computational units, data address generators and a program sequencer) with two serial ports, a 16-bit internal DMA port, a byte DMA port, a programmable timer, Flag I/O, and extensive interrupt capabilities.
Benefits:
- Algebraic assembly language supports C language-style constructs for easy programming
- 100-lead LQFP package provides for space and power savings (16mm x 16mm)
- On-chip RAM and 4 DMA ports make reprogramming easy
- 16-bit DMA port makes bus interfacing easier
- 5 sleep and powerdown modes maximize battery life.
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 25 ns instruction cycle time (40 MIPS)
- 4K words of on-chip program RAM
- 4K words of on-chip data memory RAM
- 1.4 mA/MIPS
- 16-bit internal DMA port for high speed access to on-chip memory
- 8-bit DMA port to byte memory for transparent program and data memory transfers
- Byte memory interface for storage of data tables and program overlays
- Programmable memory strobe and separate I/O memory space permits "glueless" system
- ADSP-2100 Family code and function compatible
- 100-lead LQFP
Diagrams
- Enlarge
Functional Block Diagram for ADSP-2184
16-bit, 40 MIPS, 5v, 2 serial ports, host port, 20KB RAM
Functional Block Diagram for ADSP-2184
ADSP-2184 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-2184BSTZ-160 | Prodn | 100 ld LQFP | 100 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
218X-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-2189M-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $300.00 | 11/21/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close