ADV7125:  330MHz Triple 8-Bit High Speed Video DAC

The ADV7125 (ADV®) is a triple high speed, digital-to-analog converter on a single monolithic chip. It consists of three high speed, 8-bit video DACs with complementary outputs, a standard TTL ...More

ADV7125:  330MHz Triple 8-Bit High Speed Video DAC

Product Description

The ADV7125 (ADV®) is a triple high speed, digital-to-analog converter on a single monolithic chip. It consists of three high speed, 8-bit video DACs with complementary outputs, a standard TTL input interface, and a high impedance, analog output current source.

The ADV7125 has three separate 8-bit-wide input ports. A single +5 V/+3.3 V power supply and clock are all that are required to make the part functional. The ADV7125 has additional video control signals, composite SYNC and BLANK, as well as a power save mode.

The ADV7125 is fabricated in a 5 V CMOS process. Its monolithic CMOS construction ensures greater functionality with lower power dissipation. The ADV7125 is available in 48-lead LQFP and 48-lead LFCSP packages.

Product Highlights

  1. 330 MSPS (3.3 V only) throughput.
  2. Guaranteed monotonic to eight bits.
  3. Compatible with a wide variety of high resolution color graphics systems, including RS-343A and RS-170.

Features

  • 330 MSPS throughput rate
  • Triple 8-bit DACs
  • RS-343A-/RS-170-compatible output
  • Complementary outputs
  • DAC output current range: 2.0 mA to 26.5 mA
  • TTL-compatible inputs
  • Internal Reference (1.235 V)
  • Single-supply +5 V/+3.3 V operation
  • 48-lead LQFP and LFCSP packages
  • Low power dissipation (30 mW minimum @ 3 V)
  • Low power standby mode (6 mW typical @ 3 V)
  • Industrial temperature range (−40°C to +85°C)
  • Pb-free (lead-free) packages

Diagram

ADV7125 Functional Block Diagram
ADV7125 Functional Block Diagram

Specifications

Resolution (Bits) 8bit

Explore Other Products

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7304A 6 14 - - - - - - - -
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -
ADV7391 3 10 8 297 X X X X X $4.05
ADV7392 3 10 10 297 X X X X X -
ADV7393 3 10 10 297 X X X X X $4.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices