AD9139:  16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter

Product Details

Product Status:Recommended for New Designs

The AD9139 is an 16-bit, high dynamic range digital-to-analog converter (DAC) that provides a maximum update rate of 1600 MSPS, permitting multicarrier generation up to the Nyquist frequency. The AD9139 TxDAC+® includes features optimized for wide band communications applications, including 1× and 2× interpolation, a DLL based high speed interface, sample error detection, and parity detection. A 3-wire serial port interface provides for the programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 9 mA up to 33 mA. The AD9139 is available in a 72-lead LFCSP.

PRODUCT HIGHLIGHTS

  1. 575 MHz achievable input signal bandwidth.
  2. Advanced low spurious and distortion design techniques
    provide high quality synthesis of wideband signals from
    baseband to high intermediate frequencies.
  3. Very small inherent latency variation simplifies both software
    and hardware design in the system. It allows easy multichip
    synchronization for most applications.
  4. Low power architecture improves power efficiency.

APPLICATIONS

  • Wireless communications: 3G/4G and MC-GSM base stations,
    wideband repeaters, software defined radios
  • Wideband communications: point-to-point, LMDS/MMDS
  • Transmit diversity/MIMO
  • Instrumentation
  • Automated test equipment

FEATURES and BENEFITS

  • Selectable 1×, 2× interpolation filter
    Support input signal bandwidth up to 575 MHz
  • Very small inherent latency variation: <2 DAC clock cycles
  • Proprietary low spurious and distortion design
    6-carrier GSM ACLR = 79 dBc
    at 200 MHz IF
    SFDR > 85 dBc (bandwidth = 300 MHz) at Zero IF
  • Flexible 16-bit LVDS interface
  • Supports word and byte load
  • Multiple chip synchronization
    Fixed latency and data generator latency compensation
  • FIFO eases system timing and includes error detection
  • High performance, low noise PLL clock multiplier
  • Digital inverse sinc filter
  • Low power:
    700 mW at 1230 MSPS
  • 72-lead LFCSP

Functional Block Diagram for AD9139

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD9139 IBIS Model  (ibs) IBIS Models IBS

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9139 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9139-DUAL-EBZ Status: Production Evaluation Board for Dual AD9139 Evaluation $495.00 Yes -
AD9139-EBZ Status: Production Evaluation Board for Single AD9139 Evaluation $495.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close