OBSOLETE PRODUCT — AD6622:  65 MSPS, Quad Transmit Signal Processor (TSP)

Designed for multicarrier, multimode transmitters, the AD6622 is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest TxDAC® digital-to-analog converters including the recently introduced AD9754, 14-bit device. The AD6622 has four identical digital transmit signal processors (TSP) complete with synchronization circuitry and cascadable, wideband channel summation. Each AD6622 channel has three cascaded signal-processing elements: a RAM-programmable Coefficient interpolating Filter (RCF), a Cascaded Integrated Comb (CIC) interpolating filter, and a numerically controlled oscillator (NCO) frequency translator.

AD6622:  65 MSPS, Quad Transmit Signal Processor (TSP)

Product Description

Designed for multicarrier, multimode transmitters, the AD6622 is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest TxDAC® digital-to-analog converters including the recently introduced AD9754, 14-bit device. The AD6622 has four identical digital transmit signal processors (TSP) complete with synchronization circuitry and cascadable, wideband channel summation. Each AD6622 channel has three cascaded signal-processing elements: a RAM-programmable Coefficient interpolating Filter (RCF), a Cascaded Integrated Comb (CIC) interpolating filter, and a numerically controlled oscillator (NCO) frequency translator.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

Digital TX/RX TX
Input Sampling (MSPS) 75MSPS
Resampler X
Baseband Interface Serial
Input Ports 4
Ouput Ports 1
Package MQFP
Review this Product X
content here.
content here.

Review this Product

Close