AD5292: Single Channel, 1024-Position, 1% R-Tol, Digital Potentiometer with 20-Times Programmable Memory
The AD5291/AD5292, members of the Analog Devices, Inc., DigiPOT+ family of potentiometers, are single-channel, 256-/ 1024-position digital potentiometers1 that combine industry leading ...More
AD5292: Single Channel, 1024-Position, 1% R-Tol, Digital Potentiometer with 20-Times Programmable Memory
Product Description
The AD5291/AD5292, members of the Analog Devices, Inc., DigiPOT+ family of potentiometers, are single-channel, 256-/ 1024-position digital potentiometers1 that combine industry leading variable resistor performance with nonvolatile memory (NVM) in a compact package. These devices are capable of operating across a wide voltage range; supporting both dual supply operation at ±10.5 V to ±16.5 V and single supply operation at +21 V to +33 V, while ensuring less than 1% end-to-end resistor tolerance (R-tolerance) error and offering 20-time programmable (20-TP) memory.
The guaranteed industry-leading low resistor tolerance error feature simplifies open-loop applications as well as precision calibration and tolerance matching applications.
The AD5291/AD5292 device wiper settings are controllable through the SPI digital interface. Unlimited adjustments are allowed before programming the resistance value into the |20-TP memory. The AD5291/AD5292 do not require any external voltage supply to facilitate fuse blow and there are 20 opportunities for permanent programming. During 20-TP activation, a permanent blow fuse command freezes the wiper position (analogous to placing epoxy on a mechanical trimmer).
The AD5291/AD5292 are available in a compact 14-lead TSSOP package. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +105°C.
1The terms digital potentiometer and RDAC are used interchangeably.
Applications
- Mechanical potentiometer replacement
- Instrumentation: gain and offset adjustment
- Programmable voltage-to-current conversion
- Programmable filters, delays, and time constants
- Programmable power supply
- Low resolution DAC replacement
- Sensor calibration
- Data Sheet Rev 0, 05/2009 (pdf 387kB)
- (About Data Sheets)
Features
- Single-channel, 256-/1024-position resolution
- 20 kΩ nominal resistance
- Calibrated ±1% nominal resistor tolerance (resistor performance mode)
- 20-time programmable (20-TP) set-and-forget resistance setting allows multiple time permanent programming
- Rheostat mode temperature coefficient: 35 ppm/°C
- Voltage divider temperature coefficient: 5 ppm/°C
- +9 V to +33 V single-supply operation
- ±9 V to ±16.5 V dual-supply operation
- See data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD5292
Single Channel, 1024-Position, 1% R-Tol, Digital Potentiometer with 20-Times Programmable Memory
Other Diagrams for AD5292
Single Channel, 1024-Position, 1% R-Tol, Digital Potentiometer with 20-Times Programmable Memory
AD5292 Pin Configuration
AD5292 Functional Block Diagram
AD5274 - Single Channel, 1% Resistor tolerance, 256-Position Digital Variable Resistor
AD5270 - Single Channel, 1% Resistor tolerance, 1024-Position Digital Variable Resistor
AD5291 - Single Channel, 256-Position, 1% R-Tol, Digital Potentiometer with 20-Times Programmable Memory
AD5293 - Single Channel, 1024-Position, 1% R-Tol, Digital Potentiometer
| Part# | # Channels | # Positions | Memory Type | Interface | Resistor Values (kOhms) | Bipolar Voltage Range (V) | Voltage Range (V) | Supply Current | Temp. Range -40 °C to.. | Absolute Tempco (ppm/°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN2860 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±2.75 | - | 10µA | 85 | 15 | $5.97 |
| AD5228 | 1 | 32 | Volatile | Pushbutton | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.34 |
| AD5201 | 1 | 33 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.50 |
| AD5227 | 1 | 64 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.36 |
| AD5246 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5247 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5220 | 1 | 128 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 15µA | 85 | 800 | $0.90 |
| AD7376 | 1 | 128 | Volatile | SPI | 10, 50, 100, 1M | ±15 | +28 | 10µA | 85 | 35 | $2.86 |
| AD5160 | 1 | 256 | Volatile | SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5165 | 1 | 256 | Volatile | SPI | 100 | - | +5.5 | 0.05µA | 125 | 35 | $0.58 |
| AD5245 | 1 | 256 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5161 | 1 | 256 | Volatile | I2C, SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.65 |
| AD5241 | 1 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $0.93 |
| AD5200 | 1 | 256 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.89 |
| AD8400 | 1 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.13 |
| AD5260 | 1 | 256 | Volatile | SPI | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.80 |
| AD5280 | 1 | 256 | Volatile | I2C | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.80 |
| AD5290 | 1 | 256 | Volatile | SPI | 10, 50, 100 | ±15 | +30 | 10µA | 105 | 35 | $1.97 |
| AD5222 | 2 | 128 | Volatile | Up/Down | 10, 50, 100, 1M | ±3 | +5.5 | 15µA | 85 | 35 | $0.80 |
| AD5243 | 2 | 256 | Volatile | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.00 |
| AD5162 | 2 | 256 | Volatile | SPI | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.00 |
| AD5248 | 2 | 256 | Volatile | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.00 |
| AD5207 | 2 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 40µA | 125 | 500 | $1.06 |
| AD8402 | 2 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.68 |
| AD5242 | 2 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $1.27 |
| AD5262 | 2 | 256 | Volatile | SPI | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.97 |
| AD5282 | 2 | 256 | Volatile | I2C | 20, 50, 200 | ±5 | +15 | 0.1µA | 85 | 35 | $1.97 |
| AD5203 | 4 | 64 | Volatile | SPI | 10, 100 | - | +5.5 | 0.01µA | 85 | 700 | $1.47 |
| AD5204 | 4 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 12µA | 85 | 700 | $1.52 |
| AD8403 | 4 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $2.79 |
| AD5263 | 4 | 256 | Volatile | I2C, SPI | 20, 50, 200 | ±5 | +15 | 1µA | 125 | 30 | $2.58 |
| AD5206 | 6 | 256 | Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 12µA | 85 | 700 | $1.94 |
| AD5273 | 1 | 64 | One Time Programmable | I2C | 1, 10, 50, 100 | - | +5.5 | 0.1µA | 105 | 300 | $0.69 |
| AD5171 | 1 | 64 | One Time Programmable | I2C | 5, 10, 50, 100 | - | +5.5 | 4µA | 125 | 35 | $0.72 |
| AD5170 | 1 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.00 |
| AD5172 | 2 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.32 |
| AD5173 | 2 | 256 | One Time Programmable | I2C | 2.5, 10, 50, 100 | - | +5.5 | 3.5µA | 125 | 35 | $1.32 |
| AD5258 | 1 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | - | +5.5 | 4µA | 85 | 300 | $0.59 |
| AD5259 | 1 | 256 | Non-Volatile | I2C | 5, 10, 50, 100 | n/a | +5.5 | 3µA | 85 | 300 | $0.90 |
| AD5231 | 1 | 1,024 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 2.7µA | 85 | 600 | $1.97 |
| AD5251 | 2 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 600 | $1.97 |
| AD5252 | 2 | 256 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $1.61 |
| AD5232 | 2 | 256 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 3.5µA | 85 | 300 | $2.40 |
| AD5235 | 2 | 1,024 | Non-Volatile | SPI | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $3.52 |
| ADN2850 | 2 | 1,024 | Non-Volatile | SPI | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $3.52 |
| AD5255 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±3 | +5.5 | 3.5µA | 85 | 35 | $5.15 |
| AD5233 | 4 | 64 | Non-Volatile | SPI | 10, 50, 100 | ±3 | +5.5 | 3.5µA | 85 | 600 | $2.50 |
| AD5253 | 4 | 64 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $2.49 |
| AD5254 | 4 | 256 | Non-Volatile | I2C | 1, 10, 50, 100 | ±3 | +5.5 | 3µA | 85 | 300 | $2.58 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD5292 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD5292BRUZ-20 | Prodn | 14 ld TSSOP | 14 | Ind | $2.62 | 07/04/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD5292BRUZ-20-RL7 | Prodn | 14 ld TSSOP | 14 | Ind | $2.62 | 09/25/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD5292EBZ | Prodn | EVALUATION BOARDS | - | TBD | $ | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close